Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Master
Slaves
Modules for Use in the Field
Modules for Use in the Electrical Cabinet
Modules with Special Function
IP65/67 Motor Starters and Load Feeders
IP20 Motor Starters and Load Feeders
3SB3 Pushbuttons and Indicator Lights
8WD4 Signaling Columns
Power Supply Units
Accessories
Diagnostics
Success Stories

8WD4 Signaling Columns

Modular and Communication Capable

Signaling columns at machines or in automated processes are important optical devices to monitor complex sequences. They are used as visual or acoustic alarm devices when emergencies situations occur.
8WD4 signaling columns can be directly connected to the yellow AS-i cable using an adapter element; they can combine a maximum of four different optical or acoustic signaling elements that can be easily mounted.
The advantages at a glance
Communication capability: connection via AS interface
Extremely long-lasting LEDs: approx. 100,000 hours for integrated LEDs with chip-on-board technology
Especially resistant to shock and vibration
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use