| SINAMICS V90,SINAMICS V70, Plug for MOTION-CONNECT Cable SINAMICS V90, SINAMICS V70, MOTION-CONNECT Cable MOTION-CONNECT power connector, size 1 / M23, 8-pole, full thread, external thread, pin MOTION-CONNECT power connector, size 0.5 / M17, 7-pole, full thread, union nut, socket MOTION-CONNECT power connector, size 0.5 / M17, 7-pole, full thread, external thread, pin MOTION-CONNECT power connector, size 0.5 / M17, 7-pole, SPEED-CONNECT, union nut, socket MOTION-CONNECT power connector, size 3 / M58, 8-pole, full thread, union nut, socket MOTION-CONNECT power connector, size 1.5 / M40, 6-pole, full thread, union nut, socket MOTION-CONNECT power connector, size 1 / M23, 6-pole, full thread, union nut, socket MOTION-CONNECT power connector, size 0.5 / M17, 7-pole, SPEED-CONNECT, external thread, pin MOTION-CONNECT power connector, size 1.5 / M40, 6-pole, SPEED-CONNECT, external thread, pin MOTION-CONNECT power connector, size 1 / M23, 6-pole, SPEED-CONNECT, external thread, pin | |
|