SIMATIC ET 200SP, analog HART input module, AI 4xI HART
SIMATIC ET 200SP, analog HART input module, AI 4xI HART
SITRAIN - Training services
ECPD with measurement- and communication function RCD type F 30mA RCM type F In: 16A, Un: 230V AC, 75kA 1+N in 2MW
ECPD with measurement- and communication function RCD type F 30mA RCM type F In: 10A, Un: 230V AC, 75kA 1+N in 2MW
ECPD with measurement- and communication function RCD type F 30mA RCM type F In: 6A, Un: 230V AC, 75kA 1+N in 2MW
DELTA rocker with up/down symbols
SIMATIC CFU CIO HART-Edition with BusAdapter, PROFINET bus cable and push-in clamps
SIMATIC CFU CIO HART-Edition, Aluminum field housing, opened
Door mounted rotary operator 400ETU&630 300mm