Login
Industry Image Database
Photos, graphics and CAx data free of charge for your presentation or engineering process.
Image Database
Language
Contact
Help
Site Explorer
Teaser Zone
Search motifs
My lightbox
Recommended galleries
Latest information
Home
Search motifs
Search settings
(active)
Search in following data fields
Title German
Title English
Search text German
Search text English
Search text language neutral
Apply
Reset
Search motifs
1-4 of 4 motifs
Motifs per page
12
20
40
100
1
RCBO, 6 kA, 1P+N, Type AC, 300 mA, C-Char, In: 20 A, Un AC: 230 V
5SU1 RCBO, 1P+N, 2MW, 4.5 / 6 kA
5SU1 RCBO, 1P+N, 2MW, 4.5 / 6 kA
5SU1 RCBO, 1P+N, 2MW, 4.5 / 6 kA
1-4 of 4 motifs
Motifs per page
12
20
40
100
1
My lightbox
(
0
)
Add search result to lightbox
Copy link
https://www.automation.siemens.com/bilddb/index.aspx?mlfb=5SU1656-1KK20&multiobjecttypes=4%7c12%7c15%7c13%7c60%7c61%7c62%7c63%7c65%7c70%7c40%7c5%7c16%7c14%7c64%7c1&gridview=¤tpage=1&pagesize=12&showdetail=False&view=Search
Refine your search
Motif type
Photos
- Product photo
- 3D rendering
- Advertising photo
- Family photo
- Detail photo
- Photo (product in environment)
- Milieu photo
Graphics
- Product graphic
- Dimension drawing
- Wiring diagram (schematic)
- Circuit diagram (schematic)
- Configuration graphic
- Flow chart
- Characteristic curve
- Graphics (others)
CAx data
- EPLAN macro
- Wiring image
- Unit wiring diagram IEC
- Unit wiring diagram ANSI
3D graphics
- 3D model
- Product graphic (perspective)
Others
- Product Symbols Siemens Industry
- Logo
- Symbol (technical standard)
- Screenshot
- Template
Product family
ALPHA distribution systems
DELTA Switches and Socket Outlets
GAMMA
Industrial Edge
Junelight
LOGO!
MICROMASTER
MOTION-CONNECT
Not relevant
REYROLLE
RUGGEDCOM
SENTRON
SICAM
SICLOCK
SIDAC
SIDOOR
SIGUARD
SIKUS
SIMADYN
SIMATIC
SIMATIC Controller
SIMATIC DP
SIMATIC Embedded Automation
SIMATIC High-Availability
SIMATIC HMI
SIMATIC Ident
SIMATIC IPC
SIMATIC NET
SIMATIC PCS 7
SIMATIC PCS neo
SIMATIC PG
SIMATIC Safety Integrated
SIMATIC Software
SIMATIC Technology
SIMATIC TOP connect
SIMOCODE pro
SIMOCODE-DP
SIMOCRANE
SIMODRIVE
SIMOGEAR
SIMOREG
SIMOTICS
SIMOTION
SIMOVERT
SINAMICS
SINAUT
SINOVA
SINUMERIK
SINVERT
SION
SIPART
SIPLUS
SIPROCESS
SIPROTEC
SIREC
SIRIUS
SIRIUS ACT
SITOP
SITRAIN
SITRANS F
SITRANS I
SITRANS IQ
SITRANS L
SITRANS P
SITRANS T
SITRANS W
SIVACON
SIWAREX
Siemens Industry Catalog
Drive technology
Converters
DC-DC Converters
Motors
Geared Motors
Selection and engineering tools
Further Components
Digital Drivetrain
Automation technology
Automation systems
SIMATIC HMI operator control and monitoring systems
Identification and locating
Industrial communication
Modular Automation
Industrial controls
Industrial Edge
Industry software
Industrial Computing
Process control systems
Process instrumentation
Process analytics
SITOP power supplies
Cranes
Products for specific requirements
Energy
Low-voltage - Power distribution
Medium-voltage - Power distribution
Energy Automation and Smart Grid
Electrical Services
Building Technologies
Building automation systems
HVAC products
Fire safety (EN)
KNX Building Control
Cloud solutions
Security
Fire safety (UL)
Low-Voltage controls and distribution
Industrial controls
Low-voltage components
Services
Engineering and Integration Services
Analytics and AI Services
Industrial Cybersecurity Services
Training Services
Support and Assessment Services
Field and Maintenance Services
Spare Parts Services
Repair Services
Retrofit and Modernization Services
Lifecycle Service Contracts
OK
Cancel
Modified from
to
Only show motifs of your team.
Only show your own motifs.
Only show motifs without tree assignment.
Only show motifs without article number.
Only show motifs directly allocated to the tree node.
Only show motifs without thumbnail.
Only show motifs without valid product tree assignment.
Reset
Search motifs
Close
MotivDetailCaption
Close
MotivDetailCaption
Please enter a search term in order to find motifs about this topic.
Search tips
Using more then one search item then they are in AND conjunction.
Search terms which contain a space must be encapsulated in inverted commas e.g.
"CPU 1516"
.
Also unique motif IDs could be used to search for a specific motif.
Login is necessary for maintenance and the Intranet view.
Hello Hello
button 1
button 2
button 3