Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
[Advanced]
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners
SCALANCE X300 Product Release

The SCALANCE X300 Industrial Ethernet with GIGABIT switches are now available!

June 2007

Overview

The product portfolio of SCALANCE X Industrial Ethernet Switches consisting of SCALANCE X005 Entry Level, SCALANCE X-100 unmanaged, SCALANCE X-200 managed and SCALANCE X-400 modular, has been supplemented by the compact SCALANCE X-300 managed plus product line.

This spectrum of compact SCALANCE X-300 products comprises three product variants:

  • SCALANCE X310
  • SCALANCE X308-2
  • SCALANCE X308-2LD

The SCALANCE X-300 managed plus product line combines the firmware functionality of SCLANCE X-400 products (without routing functions on layer 3) with the compact design of SCALANCE X-200 products. The attribute "managed plus" means enhanced management functions in comparison to SCALANCE X-200, plus enhanced firmware functionality.

SCALANCE X-300 are 10-port switches with different configurations (twisted pair und fiber optic ports). 3 Ports are implemented in Gigabit Ethernet technology. The SCALANCE X-300 switches are used for the design of high-performance Gigabit Ethernet rings (twisted pair and fiber optic). Ring coupling via Gigabit Ethernet or the connection of Gigabit Ethernet terminal devices is also possible. Alternatively, SCALANCE X-300 can be used to design Fast Ethernet rings, or to integrate the switches in existing Fast Ethernet rings.

Features

The SCALANCE X300 managed switches are available in 3 versions with different combination of electrical and/or electrical ports:

  • SCALANCE X310
    • 7 x RJ45 10/100 Mbit/s ports and 3 x RJ45 10/100/1000 Mbit/s ports
  • SCALANCE X308-2
    • 7 x RJ45 10/100 Mbit/s ports 1 x RJ45 10/100/1000 Mbit/s ports and 2 x 1000 Mbit/s glass fibre SC ports
  • SCALANCE X308-2LD
    • 7 x RJ45 10/100 Mbit/s ports 1 x RJ45 10/100/1000 Mbit/s ports and 2 x 1000 Mbit/s glass fibre SC ports
SCALANCE X300
SCALANCE X200

Use in redundant ring topologies

The SCALANCE X-300 switches are an ideal solution for setting up electrical, optical or hybrid ring topologies both for Gigabit and Fast Etherenet where a high level of network availability is required. Redundancy switching time is less than 300 msec!

The integral standby function permits redundant coupling of network segments, e.g. redundant coupling of two rings. SCALANCE X-300 also permits a connection of Gigabit rings via Gigabit lines.

Unique strain relief concept

The SCALANCE X-300 series have new strain relief sleeves on electrical ports which when used with PROFINET compliant Industrial Ethernet connectors eg. Fast Connect RJ45 Plug 180, provides improved tensile and bending force resistance (from the connected data cables) in comparison with standard RJ45 connectors.

Network management and diagnostics

SCALANCE X-300 switches enable continual monitoring of network components by means of a signalling contact, web browser, PROFINET diagnostics or SNMP network management. With such mechanisms, problems can be quickly identified and corrected by both the network administrator and the programmable controller.

Office Based Features

SCALANCE X-300 also permits the design of so-called virtual networks (VLAN). In this way several "logical" Industrial Ethernet networks can be formed on a single physically available network (separation of load and address area, access protection and prioritization between groups of subscribers).

Support of the standardized redundancy procedures Spanning Tree Protocol (STP) and Rapid Spanning Tree Protocol (RSTP) enables redundant connection to higher level enterprise networks.

Multicast data streams as can occur with speech or video applications, can be identified by the switch and the load in the overall network limited by filtering (IGMP snooping, IGMP Querier). The network load with respect to multicast and broadcast can be limited specifically for each port.

Totally integrated automation

SCALANCE X-300 can easily be integrated in the configuration and system diagnostics of STEP7 as PROFINET-IO device. The integrated configuration and diagnostics in SIMATIC STEP7 brings significant advantages with engineering, commissioning and operation of a plant.

SCALANCE X200

Service with minimized downtimes

With SCALANCE X300, the configuration data can be automatically saved on an optional memory card (C-PLUG). In the event of a device failure, the C-PLUG only needs to be plugged into the replacement device and the X300 has the same configuration as the device that was removed.

Ordering Data

Product Name
(Part No.)
Description
SCALANCE X310
Managed Plus Industrial Ethernet Switch
(6GK5310-0FA00-2AA3)
Industrial Ethernet managed plus switch with 7 10/100 Mbit/s RJ45 ports and 3 10/100/1000 Mbit/s RJ45 ports. For the design of line, star or ring structures with management functionality via SNMP, PROFINET and Web Server and VLAN, IGMP.
SCALANCE X308-2
Managed Plus Industrial Ethernet Switch
(6GK5308-2FL00-2AA3)
Industrial Ethernet switch with Seven 10/100 Mbit/s RJ45 ports, One 10/100/1000 Mbit/s RJ45 ports two SC connections for Multimode fibre for the design of line, star or ring structures with management functionality via SNMP, PROFINET and Web Server and Web Server and VLAN, IGMP.
SCALANCE X308-2LD
Managed Plus Industrial Ethernet Switch
(6GK5308-2FM00-2AA3)
Industrial Ethernet switch with Seven 10/100 Mbit/s RJ45 ports, One 10/100/1000 Mbit/s RJ45 ports two SC connections for Singlemode fibre for the design of line, star or ring structures with management functionality via SNMP, PROFINET and Web Server and Web Server and VLAN, IGMP.

More Information

Our Vision

Contacts

  • Siemens Ltd
  • Head Office/Victoria
  • 885 Mountain Highway
  • Bayswater Vic 3153
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use