The new MP277 is now available!
The new Multi Panel 277 offers significantly increased performance. Two USB interfaces as well as an MPI/DP and Ethernet interface each for the connection to PROFIBUS and PROFINET are standard equipment. The SD/Multi Media Card combination slot enables memory expansions for archives and recipes.

The Panels in the new design replace the previous TP 270 10", OP 270 10" and all MP 270B devices. For the replacement as well as for new applications, a Multi Panel MP 277 10" as touchscreen or keys model is available. The Multi Panel 277 is available with the familiar 10" display as well as with a
new 8" display for customers that desire a compact device with VGA resolution.
Configurations of predecessor units can be migrated with a minimum of effort. Compatibility with predecessor products and a significantly lower list price will support rapid migration.
Overview
- 4 device variants, 8" & 10" TFT colour touch screen with / without membrane keyboard
- High performance
- 64K Colours
- Onboard interfaces for Serial/PPI/MPI/Profibus/PROFINET networking to PLCs
- Microsoft Windows CE 5.0 as standard operating system
- Configurable with WinCC flexible Standard 2005 SP1 or higher
Features
The MP277 Touch variants offer new graphical, communication and functional possibilities.
An overview of some of the highlights:
- Backlit 7.5" or 10.4" TFT display with Resistive Analog Touch
The MP277 Key variants offer new graphical, operational, communication and functional possibilities. An overview of some of the highlights:
- Backlit 7.5" or 10.4" TFT colour display with membrane keyboard
- Freely configurable and inscribable function keys 8" - 26 , 10" - 36
All MP277s have the following features:
- High performance
- Vector graphics for improved screen designs
- Resolution 640 x 480 pixels, 64K colors
- Combined SD/Multi Media Card Slot enables memory expansions for archives, recipes, backup/restore function, etc
- Integrated 12Mbit/s MPI / Profibus interface
- Integrated Profinet interface providing
- Profinet communication to PLCs
- Profinet IO capability
- Use of WinCC Flexible Sm@rtService, Sm@rtAccess and Audit runtime options
- Larger user memory (6 MB), enabling larger configurations
- Scripts and Archives
- Support of .NET Compact framework 2.0 for own Applications (OPP)
- 5 online languages, including Cyrillic and Asian
- Maintenance free alarm buffer (without battery and failsafe)
- 2 standard onboard USB interfaces for printer, keyboard, mouse, barcode reader, etc...
- Via optional Industrial USB Hub 4, the USB interfaces are accessible without opening the control cabinet door
- New functions within the scope of the WinCC flexible configuration software
- WinCC Flexible 2005 SP1 or higher is required
- WinCC Flexible Standard and Advanced can be used
- TP270 / OP270 / MP270 projects in Protool can be easily converted to WinCC Flexible
- TP270 / OP270 / MP270 projects can be simply reused in WinCC Flexible (by means of device switch)
Succession products
The MP277 is successor product for the very successful MP270B, TP270 10", and OP270 10" HMI panels. The most direct replacement for each device (installation cutout, functional scope, screen type) is shown below:
- MP270B -> MP277
- OP270 10" -> MP277 Key
- TP270 10" -> MP277 Touch
- MP270 6" -> MP277 (graphic resolution change)
No AS511 TTY interface is present on the new OP277 and TP277 devices. Therefore if connection is required to S5 PLCs, Profibus DP is the alternative connection still available.
If RS232 connection to 505 or 3rd party controllers is needed, then use of a RS485/RS232 converter is required.
Technical Details
HMI device |
MP277 8" Touch |
MP277 8" Key |
Weight without packing |
approx. 1,610 g |
approx. 2,250 g |
|
|
|
Display |
|
|
Type |
LCD-TFT |
Display area, active |
153.7 mm x 115.8 mm (7.5") |
Resolution |
640 x 480 pixels |
Colors, displayable |
64K |
Brightness Cotrol |
Yes |
Backlighting |
CCFL |
Half brightness life, typical |
50,000 h |
|
|
|
Input unit |
|
|
Type |
Touch screen, analog, resistive |
Type Membrane keyboard |
Function keys |
- |
26, of which 18 with LED |
|
|
|
Memory |
|
|
Application memory |
6 Mbytes |
|
|
|
Ports |
|
|
1 x RS 422/RS 485 |
Max. 12 Mbps |
2 x USB |
USB host; conforms to USB standard 1.1 (supporting low-speed and full-speed USB devices) |
|
Maximum load 500 mA |
1 x Ethernet |
RJ45 10/100 Mbps |
|
|
|
Supply Voltage |
|
|
Rated voltage |
+24 VDC |
Range, permissible |
20.4 to 28.8 V (-15 %, +20 %) |
Transients, maximum
permissible |
35 V (500 msec) |
Time between two
transients, minimum |
50 s |
Current consumption |
|
|
Typical |
approx. 600 mA |
approx. 700 mA |
Constant current,
maximum |
approx. 1,000 mA |
approx. 1,100 mA |
Power on current surge I2t |
approx. 1 A2s |
approx. 1 A2s |
Fuse, internal |
Electronic |
|
|
|
Miscellaneous |
|
|
Real-time clock, unbuffered |
Yes |
HMI device |
MP277 10" Touch |
MP277 10" Key |
Weight without packing |
approx. 2,650 g |
approx. 4,950 g |
|
|
|
Display |
|
|
Type |
LCD-TFT |
Display area, active |
211.2 mm x 158.4 mm (10.4") |
Resolution |
640 x 480 pixels |
Colors, displayable |
64K |
Brightness Cotrol |
Yes |
Backlighting |
CCFL |
Half brightness life, typical |
50,000 h |
|
|
|
Input unit |
|
|
Type |
Touch screen, analog, resistive |
Type Membrane keyboard |
Function keys |
- |
36, of which 26 with LED |
|
|
|
Memory |
|
|
Application memory |
6 Mbytes |
|
|
|
Ports |
|
|
1 x RS 422/RS 485 |
Max. 12 Mbps |
2 x USB |
USB host; conforms to USB standard 1.1 (supporting low-speed and full-speed USB devices) |
|
Maximum load 500 mA |
1 x Ethernet |
RJ45 10/100 Mbps |
|
|
|
Supply Voltage |
|
|
Rated voltage |
+24 VDC |
Range, permissible |
20.4 to 28.8 V (-15 %, +20 %) |
Transients, maximum permissible |
35 V (500 msec) |
Time between two transients, minimum |
50 s |
Current consumption |
|
|
Typical |
approx. 700 mA |
approx. 800 mA |
Constant current, maximum |
approx. 1,100 mA |
approx. 1,200 mA |
Power on current surge I2t |
approx. 1 A2s |
approx. 1 A2s |
Fuse, internal |
Electronic |
|
|
|
Miscellaneous |
|
|
Real-time clock, unbuffered |
Yes |
Ordering Data
Product Name |
Order Number |
SIMATIC MP 277 8" Touch |
6AV6643-0CB01-1AX0 |
SIMATIC MP 277 8" Keys |
6AV6643-0DB01-1AX0 |
SIMATIC MP 277 10" Touch |
6AV6643-0CD01-1AX0 |
SIMATIC MP 277 10" Keys |
6AV6643-0DD01-1AX0 |
|
|
Accessories |
|
Service Package for xP 277 |
6AV6671-3XA01-0AX0 |
10 Protective Films for 8" |
6AV6671-3CC00-0AX0 |
10 Protective Films for 10" |
6AV6671-3DC00-0AX0 |
MultiMediaCard (64 MB) |
6AV6671-1CB00-0AX0 |
SD Card (256 MB) |
6AV6671-8XB10-0AX0 |
USB Flash Drive (512 MB) |
6ES7 648-0DC20-0AA0 |
Industrial USB Hub 4 |
6AV6671-3AH00-0AX0 |
Service Package Industrial USB Hub 4 |
6AV6671-3EA01-0AX0 |
Starter Package |
|
Starter Package MP 277 8" Touch |
6AV6652-3MB01-0AA0 |
Consisting of: |
- SIMATIC MP 277 8" Touch |
- SIMATIC WinCC flexible 2005 SP1 |
- SIMATIC HMI Manual Collection |
- Voucher for 1-Year Software Update Service |
- MPI Cable |
Starter Package MP 277 10" Touch |
6AV6652-3PB01-0AA0 |
Consisting of: |
- SIMATIC MP 277 10" Touch |
- SIMATIC WinCC flexible 2005 SP1 |
- SIMATIC HMI Manual Collection |
- Voucher for 1-Year Software Update |
Service |
- MPI Cable |
Further Information
For more information on the TP277 and OP277 and other SIMATIC HMI panels, please visit:
www.siemens.com/panels |