Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
[Advanced]
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners
ET200M PROFINET Product Release

ET200M remote I/O system is now available with PROFINET

June 2007

Demands on manufacturing are always increasing - you are required to produce more, be more flexible and more innovative to survive in a competitive market. These demands translate into additional requirements for your control system

  • Increase plant output through faster automation systems and networks
  • Flexibility to mount control equipment where it is needed - not restricted by network topologies and medium
  • Minimize control cabinet space
  • Minimize downtime due to network and hardware faults
  • Simplified engineering of factory networks
  • Improved information transparency from the plant floor to management

ET200M PROFINET

SIMATIC ET 200M is a remote I/O system for Siemens S7 controllers. Its modular and multi-functional structure allows flexible distributed automation solutions to be implemented. The modules used in an ET200M stations are the same modules in a S7-300 station. This can reduce your spares holding and means the ET200M is a compact, space saving remote I/O option. The ET200M also features advanced diagnostics to channel level that is automatically reported to Siemens HMI panels and WinCC SCADA.

PROFINET connectivity

The ET200M system has now been expanded to include a PROFINET interface module. PROFINET is the industrial Ethernet open field bus for automation. PROFINET allows simultaneous TCP/IP communication and real time communication for I/O, motion and more. The ET200M PROFINET features a built-in switch and two Ethernet ports to facilitate line the structures commonly required in automation networks.

Functions

The ET200M supports up to 12 modules per station. These modules can be digital, analogue, high speed counters, serial and positioning modules. With PROFINET, control and monitoring of these modules can occur in real time. Hot swapping of modules is supported (with active backplane) allowing module replacement in operation.

Installation

The modules for ET200M are identical to S7-300 and therefore can use the same smart wiring options. SIMATIC TOP Connect makes wiring fast and error free through preterminated cables that plug in directly to terminal blocks. The terminal blocks are available with LED indication and isolating relays if required.

ET200M PROFINET
  • Increased machine performance through fast PROFINET networks
  • Flexible of Ethernet topologies
  • Less cabinet space with 12 modules per station
  • Automated diagnostics reduces downtime
  • Single plant wide PROFINET network reduces interfaces and provides transparency
ET200M PROFINET

Ordering Information: 6ES7 153-4AA00-F

ET200M PN including 64KB Micro Memory Card

Contacts

  • Siemens Ltd
  • Head Office/Victoria
  • 885 Mountain Highway
  • Bayswater Vic 3153
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use