|
System Requirement |
Minimum |
Recommended |
Operating System with Service Pack |
Windows 2000 SP4 or Windows XP Professional
SP1/SP2 |
Windows 2000 SP4 MUI or Windows XP Professional
SP1/SP2 MUI |
|
Internet Browser |
Microsoft Internet Explorer 6.0 SP1 |
|
PDF Viewer |
Adobe Acrobat Reader 5.0 |
|
Floppy Disk Drive 1) |
3.5"/1.44 MB |
|
CD-ROM Drive |
Regular commercially available Drive |
|
WinCC flexible 2005 Compact / Standard / Advanced |
|
Processor |
Pentium 4 |
Pentium 4, 2 GHz or faster |
|
Graphics Card: ResolutionNumber of Colors |
1024 x 768256 |
1280 x 1024 or higher True Color |
|
Main Memory (RAM) |
512 MB |
>= 1 GB 2) |
|
Hard Disk DriveAvailable Hard Disk Drive Space ) |
>= 1.5 GB |
|
WinCC flexible 2005 Runtime |
|
Processor |
Pentium II, 233 MHz |
>= Pentium III, 500 MHz 3) |
|
Graphics Card: ResolutionNumber of Colors |
640 x 480256 |
1024 x 768 to 1600 x 1200True Color |
|
Main Memory ( RAM) |
128 MB |
>= 256 MB 4) |
Hard Disk Drive Available Hard Disk Drive Space
2) |
>= 100 MB |
1) For transferring WinCC Flexible license keys.
| Description |
Part Number |
| Engineering
Software |
|
| WinCC Flexible 2005
Micro |
6AV6 610-0AA01-1CA8 |
| WinCC Flexible 2005
Compact |
6AV6 611-0AA01-1CA5 |
| WinCC Flexible 2005
Standard |
6AV6 612-0AA01-1CA5 |
| WinCC Flexible 2005
Advanced |
6AV6 613-0AA01-1CA5 |
| Engineering
Software Options |
|
| WinCC Flexible /
Change Control (from version 2005) |
6AV6 613-6AA01-1AB5 |
| Engineering
Software Powerpacks |
|
| WinCC Flexible 2005
Compact -> Standard 2005 |
6AV6 612-2BC01-1AD5 |
| WinCC Flexible 2005
Compact -> Advanced 2005 |
6AV6 613-2BD01-1AD5 |
| WinCC Flexible 2005
Standard -> Advanced 2005 |
6AV6 613-2CD01-1AD5 |
| Engineering
Software Upgrades |
|
| WinCC
Flexible 2004 ->WinCC Flexible 2005 |
|
| WinCC Flexible Micro |
6AV6 610-0AA01-1CE8 |
| WinCC Flexible
Compact |
6AV6 611-0AA01-1CE5 |
| WinCC Flexible
Standard |
6AV6 612-0AA01-1CE5 |
| WinCC Flexible
Advanced |
6AV6 613-0AA01-1CE5 |
|
Software Update Service | |
|
WinCC Flexible Compact |
6AV6 611-0AA00-0AL0 |
|
WinCC Flexible Standard |
6AV6 612-0AA00-0AL0 |
|
WinCC Flexible Advanced |
6AV6 613-0AA00-0AL0 |
|
Protool -> WinCC Flexible 2005* |
|
|
Protool/Lite -> WinCC Flexible Compact |
6AV6 611-3AA01-1CE5 |
|
Protool -> WinCC Flexible Standard |
6AV6 612-3AA01-1CE5 |
|
Protool/Pro -> WinCC Flexible Advanced |
6AV6 613-3AA01-1CE5 |
|
Runtime Software | |
|
WinCC Flexible 2005 Runtime 128 PowerTags |
6AV6 613-1BA01-1CA0 |
|
WinCC Flexible 2005 Runtime 512 PowerTags |
6AV6 613-1DA01-1CA0 |
|
WinCC Flexible 2005 Runtime 2048 PowerTags |
6AV6 613-1FA01-1CA0 |
|
Runtime Software Powerpacks | |
|
128 -> 512 PowerTags |
6AV6 613-4BD01-1AD0 |
|
128 -> 2048 PowerTags |
6AV6 613-4BF01-1AD0 |
|
512 -> 2048 PowerTags |
6AV6 613-4DF01-1AD0 |
|
Runtime Software Upgrades | |
|
WinCC Flexible 2004->2005 (tag size independent) |
6AV6 613-1XA01-1CE0 |
|
Panel Option Upgrades | |
|
WinCC Flexible 2004->2005 |
6AV6 618-7XX01-1AF0 |
|
Protool/Pro Runtime -> WinCC Flexible 2005 Runtime
Upgrades | |
|
Protool/Pro RT128 -> WinCC Flexible 2005 128
PowerTags |
6AV6 613-3BB01-1CE0 |
|
Protool/Pro RT256 -> WinCC Flexible 2005 512
PowerTags |
6AV6 613-3CD01-1CE0 |
|
Protool/Pro RT512 -> WinCC Flexible 2005 512
PowerTags |
6AV6 613-3DD01-1CE0 |
|
Protool/Pro RT2048 -> WinCC Flexible 2005 2048
PowerTags |
6AV6 613-3FF01-1CE0 |
|
Options for WinCC Flexible 2005 Runtime Software | |
|
WinCC Flexible / Sm@rtAccess |
6AV6 618-7AD01-1AB0 |
|
WinCC Flexible / Sm@rtService |
6AV6 618-7BD01-1AB0 |
|
WinCC Flexible / OPC Server |
6AV6 618-7CD01-1AB0 |
|
WinCC Flexible / ProAgent |
6AV6 618-7DD01-1AB0 |
|
WinCC Flexible / Archives |
6AV6 618-7ED01-1AB0 |
|
WinCC Flexible / Recipes |
6AV6 618-7FD01-1AB0 |
|
WinCC Flexible / Archives + Recipes |
6AV6 618-7GD01-1AB0 |
|
WinCC Flexible / Audit |
6AV6 618-7HD01-1AB0 |
|
Options for SIMATIC Panels | |
|
WinCC Flexible / Sm@rtAccess (from 177 series) |
6AV6 618-7AB01-1AB0 |
|
WinCC Flexible / Sm@rtService (from 177 series) |
6AV6 618-7BB01-1AB0 |
|
WinCC Flexible / OPC Server (for Multi Panels) |
6AV6 618-7CC01-1AB0 |
|
WinCC Flexible / ProAgent (from 270 series) |
6AV6 618-7DB01-1AB0 |
|
WinCC Flexible / Audit (from 270 series) |
6AV6 618-7HB01-1AB0 |
|
Documentation | |
|
WinCC Flexible Micro Manual |
6AV6 691-1AA01-0AB0 |
|
WinCC Flexible Compact/Standard/Advanced Manual |
6AV6 691-1AB01-0AB0 |
|
WinCC Flexible Runtime Manual |
6AV6 691-1BA01-0AB0 |
|
WinCC Flexible Communication Manual |
6AV6 691-1CA01-0AB0 |
|
SIMATIC HMI Manual Collection CD |
6AV6 691-1SA01-0AX0 |