Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
[Advanced]
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners

The new TP177B and OP177B are now available!

The TP177B and OP177B are small but powerful devices based on a new innovated hardware platform and are the successor products for the successful TP170B, OP170B and OP17 product variants.

Overview

  • 4 device variants, mono / colour touch screen with / without membrane keyboard
  • Onboard interfaces for Serial/PPI/MPI/Profibus/PROFINET networking to PLCs
  • Configurable with WinCC flexible Compact 2005 or higher

Features

The TP177B variants offer new graphical, communication and functional possibilities. An overview of some of the highlights:
  • 5.7" graphical touch display
  • 4 blue levels (mono variant) / 256 colours (colour variant)
  • Compact space saving design (TP177B installation dimensions same as TP170B)
The OP177B variants offer new graphical, operational, communication and functional possibilities. An overview of some of the highlights:
  • 5.7" graphical touch display with membrane keyboard
  • 4 blue levels (mono variant) / 256 colours (colour variant)
  • Compact space saving design
    (OP177B installation dimensions same as OP17)
  • 32 membrane keys that can be freely configured
Both the TP177B and OP177B have the following features:
  • Vector graphics for improved screen designs
  • Integrated 12Mbit/s MPI / Profibus interface
  • Integrated Profinet interface on colour device variants providing
    • Profinet communication to PLCs
    • Profinet IO capability
      (with WinCC Flexible 2005 SP1 - end 2005)
    • Use of WinCC Flexible Sm@rtService and Sm@rtAccess runtime options
  • Larger user memory (2 MB), enabling larger configurations
  • 5 online languages, including Cyrillic and Asian
  • Maintenance free alarm buffer (without battery and failsafe)
  • USB interface for printer, keyboard etc...
  • New functions within the scope of the WinCC flexible configuration software
    • WinCC Flexible 2005 or higher is required
    • WinCC Flexible Compact, Standard and Advanced can be used
    • TP170 / OP170 projects in Protool can be easily converted to WinCC Flexible
    • TP170 / OP170 projects can be simply reused in WinCC Flexible (by means of device switch)
    • OP17 projects in Protool can be converted to WinCC Flexible(Some rework of graphics will be needed to suit new larger display size)

Succession products

The TP177B and OP177B are successor products for the very successful TP170B, OP170B and OP17 HMI panels. The most direct replacement for each device (installation cutout, functional scope, screen type) is shown below:
  • OP17 -> OP177B DP (mono) or OP177B DP/PN (colour)
  • OP170B -> OP177B DP (mono) or OP177B DP/PN (colour)
  • TP170B mono -> TP177B DP (mono)
  • TP170B colour -> TP177B DP/PN (colour)
No AS511 TTY interface is present on the new OP177B and TP177B devices. Therefore if connection is required to S5 PLCs, Profibus DP is the alternative connection still available.

If RS232 connection to 505 or 3rd party controllers is needed, then use of a RS485/RS232 converter is required.

Technical Details


TP177B DP
TP177B DP/PN
OP177B DP
OP177B DP/PN

Display
Resolution (Pixels)

Colours



MTBF of Backlight at 25°C

5.7" STN
320 x 240
(240 x 320 Portrait)
4 blue levels (DP model)
256 colours (DP/PN model)
50,000 hrs
5.7" STN
320 x 240
(240 x 320 Portrait)
4 blue levels (DP model)
256 colours (DP/PN model)
50,000 hrs
Control Elements
Alpha/numerical input
Membrane Keys
Touch screen
Yes/Yes
No
Touch screen
Yes/Yes
Yes
Memory
Usable memory for application data

Flash/RAM
2MB
Interfaces, integrated
1 x RS 422/485 (9-pin)
1 x USB 1.1
1 x PROFINET
(colour model only)
1 x PROFINET
(colour model only)
PLC Connection
SIMATIC S7- 200/300/400, WinAC,
3rd party PLCs
Power Supply
Power Consumption at 24 V

DC 24 (20.4 V to 28.8 V)
nominal 0.25 A
Degree of Protection
IP65 (Front), IP20 (Back)
NEMA4x, NEMA12
Certifications
CE, C-Tick, CSA, cULus
FM & Ex Zone 2/22 (in preparation)
GL, ABS, BV, DNV, class NK, LRS, RINA shipbuilding (in preparation)
Dimensions [mm]
Faceplate W x H
Mounting Cutout
W x H x D

212 x 156

198 x 142 x 44

243 x 212.5

229 x 196 x 45
Weight
approx. 0.7 kg approx. 0.8 kg
Environmental Conditions
Temperature
Operation
(vertical Installation)
Operation
(angled Installation up to 35°)
Transport/Storage

Humidity



0 to +50°C

0 to +40°C


-20 to +60°C

max. 90 %; no Condensation


Ordering Data

Description Part Number
TP177B DP Touch Panel 6AV6 642-0BC01-1AX0
TP177B DP/PN Touch Panel 6AV6 642-0BA01-1AX0
OP177B DP Operator Panel 6AV6 642-0DC01-1AX0
OP177B DP/PN Operator Panel 6AV6 642-0DA01-1AX0
Accessories
WinCC Flexible 2005 Compact 6AV6 611-0AA01-1CA5
Configuration cable (PPI/RS232) 6ES7 901-3CB30-0XA0
HMI panel documentation CD 6AV6 691-1SA01-0AX0
64MB Micro Memory Card (MMC) 6AV6 671-1CB00-0AX0
Protective screen foils (10 pack) 6AV6 671-2XC00-0AX0
TP177/OP177B Service Pack
(mounting seal, clamps, power connector)
6AV6 671-2XA00-0AX0
RS232/RS495 converter 6AV6 671-8XJ00-0AX0
RS232 90º angle adapter 6AV6 671-8XD00-0AX0
Starter Kit
TP177B DP/PN starter kit
Includes: TP177B DP/PN,
WinCC Flexible Compact,
documentation CD, MPI Cable (PLC to panel), PC/PPI Cable (configuration), Voucher for 1 year Software Update Service for WinCC Flexible Compact
6AV6 551-2EA01-1AA0
OP177B DP/PN starter kit
Includes: OP177B DP/PN
WinCC Flexible Compact
Documentation CD, MPI cable (PLC to panel), PC/PPI Cable (configuration), Voucher for 1 year Software Update Service for WInCC Flexible Compact
6AV6 551-2HA01-1AA0

Further Information

For more information on the TP177B and OP177B and other SIMATIC HMI panels, please visit:
www.siemens.com/panels
or contact
iac.sales.au@siemens.com.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
Simatic HMI - Special Offer