Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
[Advanced]
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners

SINAMICS G130 and SINAMICS G150 - the universal drive solution for single drives with high output ratings

Overview

SINAMICS G130 chassis units and SINAMICS G150 cabinet units have been designed for variable-speed drives in machine building and plant construction.

The have been specially turned to the requirements of drives with quadratic or constant load characteristics with medium performance requirements without regenerative feedback.

The control accuracy of the sensorless vector control is suitable for most applications, and additional actual speed value encoders are therefore superfluous.

SINAMICS G130 and SINAMICS G150 offer an economical drive solution which can be matched to the respective customer requirements by a wide range of components and options.

Application

It is advantageous to use variable-speed drives wherever bulk, liquid or gaseous materials have to be moved, transported, pumped or compressed.

Such applications basically include:
  • Pumps and fans
  • Compressors
  • Extruders and mixers
  • Mills

Highlights

  • Particularly quiet and compact converters using state-of-the-art IGBT power semiconductors and innovative cooling solution
  • Maximum servicing friendliness with easy accessibility to all modules
  • Problem-free interfacing into automation solutions using a standard PROFIBUS interface and various analog and digital interfaces
  • Increase in plant availability through easy, fast replacement of individual modules and power components
  • Simple start-up and parameterization using interactive menus on the user-friendly AOP30 operator panel with LCD incorporating graphics capability and plain text display

SINAMICS G130

SINAMICS G130 provides a modular drive system for machine builders and plant constructors which permits a drive solution tailored to their applications.

SINAMICS G130 consists of two modular, stand-alone components:

  • Power module and
  • Control unit

The units can be located separately or combined together. The power module contains a space for the control unit.

The user-friendly AOP30 operator panel is available for start-up and local operation.

Predefined interfaces, either via a terminal block or PROFIBUS, facilitate drive start-up and control. The interfaces of the control unit can be supplemented by additional modules.

SINAMICS G130 chassis units are available for an output range from 315kW to 800kW.
Configuration example Configuration example with SINAMICS G130, SINAMICS G150 and SIMATIC S7

SINAMICS G150

SINAMICS G150 are ready-to-connect AC/AC converters in a standard control cabinet.
A comprehensive range of options permits adaptation to respective requirements.
They are available with cabinet widths from 400 mm upwards in intervals of 200 mm, in various degrees of protection up to IP54, and with two design versions.
The cabinet units are available for an output range from 75kW to 800kW.

Version A:
offers sufficient space for all available options.
Different designs permit the power supply and motor connections to be located at the top or bottom. This results in high flexibility for the plant installation.

Version C:
is an extremely space-saving version envisaged for applications where the power supply components are accommodated in a central low-voltage distribution and need to be provided again in the control cabinet.
The user-friendly AOP30 operator panel is fitted as standard in the cabinet door for both versions.

Technical specification

technical specification overview

For more information, please contact    
iac.sales.au@siemens.com.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use