Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners

The SCALANCE X400 Industrial Ethernet switch, media modules and extender modules are now available!

The SCALANCE X-400 industrial Ethernet switch is for application within high performance networks. The X400 extends the Siemens Industrial switch portfolio from the control level switches (SCALANCE X-100 & X-200, OSM/ESM) into the upper performance enterprise segment.

The X400 is flexible in application due to its modular design whereby optional media modules for fiber optic connection and optional extension modules for increased numbers of ports can be plugged into the base X400 switch. High performance networks (Gigabit Ethernet) and the ability to integrate into office style enterprise networks (office standards) are supported.

Features

Base switch

The mechanical design of the X400 is similar to the SIMATIC S7-300 format, for space-saving mounting in a cubicle or switchboard. Mounting is on a standard 35mm rail or a S7-300 mounting rail.

The base X400 switch is subdivided into 9 functional slots:

The first three slots are occupied by the redundant power supply (2 x 24VDC) with a fault signalling contact, eight digital inputs (that can be used to trigger functions and are accessible via SNMP) and the switch CPU.

The next slot has two integrated Gigabit Ethernet twisted pair ports (10,100 or 1000 Mbit/s) which can optionally be equipped with fibre optic Gigabit media modules to provide either electrical or fibre ring topologies.

The next two slots can be optionally equipped with fibre optic fast Ethernet media modules to provide more optical connections to the base switch.

The remaining three slots each contain four fast Ethernet twisted pair ports (10/100 Mbit/s) each of which has strain relief sleeves which when used with PROFINET compliant Industrial Ethernet connectors eg. FastConnect RJ45 Plug 180, provides improved tensile and bending force resistance (from the connected data cables) in comparison with standard RJ45 connectors.

Extender modules for switch expansion

The base switch can be optionally expanded with one of the two following extender modules:

  • EM495-8 providing a total of 8 fast Ethernet twisted pair ports (10/100Mbit/s) arranged in 2 slots with 4 ports each all with strain relief sleeves.
  • EM496-4 providing four fast Ethernet media module slots for optional insertion of fibre optic media modules (max 8 fibre optic ports).

The maximum port count of the X400 when expanded is 26 ports (of which 14 can be optical).

Media modules for fibre optic connection

For connection to fibre optic cabling, the following media modules are available:

Gigabit Media Modules MM492-2 and MM492-2LD
For the design of optical Gigabit Ethernet rings, the two twisted pair Gigabit Ethernet ports integrated in the base X400 switch can be converted to fibre optic by mains of a 2 port Gigabit Ethernet media module. Multimode MM492-2 (max. length 750m) and single-mode MM492-2LD (max. length 10km) are available.

Fast Ethernet Media Modules MM491-2 and MM491-2LD
By using the 2 port fast Ethernet media module, multimode MM491-2 (max. length 3km) or single-mode MM491-2LD (max. length 26km), the base X400 switch can be integrated in optical rings with SCALANCE X-200 or OSM/ESM or connected to individual terminal devices via fibre optics. Up to 2 Fast Ethernet media modules can be plugged into the base X400 switch and 4 additional media modules can be plugged into the EM496-4 extender module.

Software functions

  • The integrated Redundancy Manager provides quick media redundancy even for large networks, both for Gigabit Ethernet (SCALANCE X414-3E in a ring) and for Fast Ethernet (SCALANCE X400 in a ring in combination with SCALANCE X-200 or OSM/ESM).
  • Remote diagnostics via Web Browser, SNMP or TELNET.
  • SCALANCE X400 permits the construction of so-called virtual networks (VLAN). Here, a number of "logic" Industrial Ethernet networks can be run on a single physical network (separate load and address areas, access protection and prioritisation between groups of subscribers).
  • Support of the Rapid Spanning Tree Protocol (RSTP) the standardised office network redundancy mechanism that permits a redundant connection to higher level enterprise networks.
  • Multicast data streams that occur in the case of speech or video applications are identified by the switch and the overall network load can be limited by filtering.
  • With the SCALANCE X400, the configuration data is automatically saved on a memory card (C-PLUG) included with the base switch. In the event of a device failure, the C-PLUG only needs to be plugged into the replacement device and the X400 has the same configuration as the device that was removed.

Ordering data 

Description

Part Number

SCALANCE X414-3 Industrial Ethernet switch

6GK5414-3FC00-2AA2

SCALANCE X400 Media Module 491-2

6GK5491-2AB00-8AA2

SCALANCE X400 Media Module 491-2LD

6GK5491-2AC00-8AA2

SCALANCE X400 Media Module 492-2

6GK5492-2AL00-8AA2

SCALANCE X400 Media Module 492-2LD

6GK5492-2AM00-8AA2

SCALANCE X400 Extender Module EM495-8

6GK5495-8BA00-8AA2

SCALANCE X400 Extender Module EM496-4

6GK5496-4MA00-8AA2

More Information

For more information on SCALANCE please visit:
www.siemens.com/scalance

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use