Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners

SIMATIC OP73 Micro Product Release

The new OP73 Micro is now available for sale and delivery! The OP73 Micro is a price-optimised graphics capable operator panel tailored exclusively for the S7-200 PLC family and is positioned between the TD200 text display and the new TP177 Micro touch panel.

Overview

  • New low end graphical operator panel
  • Compact space saving design (same dimensions as OP3 and TD200)
  • Onboard interface for PPI/MPI networking to S7-200 controllers
  • Configurable with WinCC flexible Micro 2004 SP1 or higher

Features

The OP73 Micro offers new graphical, functional and communication possibilities.
An overview of some of the highlights:

  • 3" monochrome graphical display with long life backlighting
  • 5 online languages, Asian and Cyrillic languages supported
  • The OP73 Micro can be connected to S7-200 controllers via its integrated interface
    • Support for PPI and MPI network integration
  • New functions within the scope of the WinCC flexible configuration software
    • WinCC Flexible 2004 SP1 or higher is required
    • WinCC Flexible Micro, Compact, Standard and Advanced can be used
    • WinCC Flexible 2004 Micro users can update to SP1 free of charge via internet download at: Service Pack 1 for WinCC Flexible 2004
    • WinCC Flexible 2004 SP1 Compact, Standard and Advanced users need a free
      of charge Hardware Service Pack to configure the OP73 Micro. This can be
      downloaded from: http://www.siemens.com/wincc-flexible-hsp

Technical Details

Display
Resolution (Pixels)
Colours
MTBF of Backlight at 25 °C

3 " LCD
160 x 48
Monochrome (yellow-green)
100,000 hrs

Control Elements
Function key programmable
System keys
Alpha/numerical input

Membrane keyboard
4 Function Keys
8 System keys
Yes/Yes

Memory
Usable memory for application data

Flash/RAM
128kB

Interfaces, integrated

RS 485 (9-pin)

PLC Connection

SIMATIC S7- 200

Power Supply
Power Consumption at 24 V

DC 24 (18 V to 30 V)
max. 0.1 A

Degree of Protection

IP65 (Front), IP20 (Back)
NEMA4, NEMA12

Certifications

CE, CSA, cULus, C-Tick
FM (in preparation)

Dimensions [mm]
Faceplate W x H
Mounting Cutout W x H


154 x 84
138 x 68

Weight

approx. 0.3 kg

Environmental Conditions
Temperature
Operation (vertical Installation)
Operation (angled Installation up to 80 °)
Transport/Storage

Humidity



0 to +50 °C
0 to +40 °C
-20 to +60 °C

max. 90 %; no Condensation

Ordering Data

Description

Part Number

OP73 Micro Operator Panel

6AV6 640-0BA11-0AX0

 

 

Accessories

 

WinCC Flexible 2004 Micro

6AV6 610-0AA01-0AA0

Configuration cable (PPI/RS232)

6ES7 901-3CB30-0XA0

OP73 Micro, TP177 Micro Device Manual

6AV6 691-1DF01-0AB0

HMI panel documentation CD

6AV6 691-1SA01-0AX0

OP73/OP77 Service Pack
(mounting seal, clamps, power connector)

6AV6 671-1XA00-0AX0

 

 

Starter Kit

 

OP73 Micro starter kit
Includes: OP73 Micro, WinCC Flexible,
documentation CD, MPI Cable (PLC to panel)

6AV6 650-0BA01-0AA0

Further information

For more information on the OP73 Micro and other SIMATIC HMI panels, please visit:

www.siemens.com/panels
or contact
iac.sales.au@siemens.com.

 

 

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
Simatic HMI - Special Offer