> ET200 Pro - Industrial Automation and Control - Siemens
Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
[Advanced]
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners

The new ET200PRO IP65/67 distributed I/O system is now available!

Overview

SIMATIC ET 200pro is a compact, rugged and high-performance I/O system with IP65/67protection. The elimination of the control cabinet means it can be directly mounted on the machine. Its modular and multi-functional structure allows flexible, customized, distributed automation solutions to be implemented.

ET 200pro can be implemented to match the site requirements. It has connectivity to the well-proven fieldbuses PROFIBUS and PROFINET, the open Industrial Ethernet standard for company-wide automation. In addition to standard IP67 digital/analogue I/O, the ET200PRO also supports safety expansion modules for automation tasks with maximum safety demands.

ET 200pro offers comprehensive diagnostics to reduce the downtime of your plant. Diagnostics of short circuits and wire breaks can be provided down to channel level. These diagnostics messages are can be made available to the operator interfaces in plain text without any additional engineering thanks to totally integrated automation.

Modular and multifunctional

The ET200 Pro is modular and is capable of satisfying a wide range of functional demands directly mounted at the required location

Easy installation

The ET200PRO is compact and up to 16 modules can be combined as required over a length of up to 1 meter. The build as you go backplane modules are simply latched into the module carrier and pushed into each other.
The selected electronic module (digital/analogue in/out) clips into the backplane. These modules are easily replaced during normal operation (hot swapping). The station therefore remains functional in the event of a fault.

The connection module complete with independent wiring is secured with 2 screws.

The preassembled connecting cables can be attached quickly and easily. Each M12 socket can be either single or dual channel. A wide variety of different sensors and actuators can therefore be connected without the need for additional accessories such as Y connectors or Y leads. This not only reduces the wiring but also the costs for accessories and parts inventories.

Flexible and standard network types

The ET200PRO supports the open standard networks PROFIBUS and PROFINET, the new industrial Ethernet automation standard.
Communication and power connection can be via cable gland, ECOFAST or M12 connectors.
All interface modules for PROFIBUS have visible address setters and as well as a selectable terminating resistors. The integrated T functionality permits powering down the ET200PRO and exchange of interface modules without affecting PROFIBUS nodes downstream. This avoids the need for external T connections and additional wiring.
The interface module for PROFINET contains an integrated 2-port switch for easy configuration of a line structure. The PROFINET interface module also includes a micro memory card for storing parameters. This enables configuration free replacement if required.

Range of function modules

The ET200PRO module range starts with standard digital and analogue input/output modules with diagnostic capability down to the channel level. All connections are via standard M12 connectors.
ET200PRO can also be used with IP67 safety I/O. The safety modules can be used in their own station or mixed with standard modules.
Together with the failsafe SIMATIC S7-300F and S7-400F controllers, SIL 3 (EN 61508) and Category 4 (EN 954-1) safety automation tasks can be solved on location and without cabinets. Failsafe communication between the ET200PRO and the associated failsafe CPU is certified both on PROFIBUS and PROFINET.
Power modules allow multiple load groups in a single station to be created as required. All power modules and interface modules have built in fuses, ensuring that neither total failure of all load groups nor damage outside the station can occur.
The ET200PRO range will continue to expand with soon to be released integrated IP67 motor starters, frequency converters and MOBY RFID modules.

Application

User benefits

The ET200PRO range gives you the freedom to place the I/O exactly where it is required while at the same time avoiding the cost and space requirement of a cabinet. The flexibility and modularity allows the remote station to be customised exactly to the quantity and functionality requirements on PROFIBUS or PROFINET.
  • Installation is fast and simple though the build as you go backplane and flexible connection types. PROFIBUS interface modules include integrated terminating resistors and T functionality. PROFINET interface modules include an integrated 2 port switch, enabling the common automation line type network structures.


  • The reliability of the modules reduces the maintenance requirement. The rugged design provides vibration resistance (5g or 25g shock), enabling the modules to be directly mounting on moving machinery.


  • Downtime is minimised with detailed diagnostics down to the channel level displayed automatically on HMI devices. Servicing interruption is minimal with hotswappable modules, permanent wiring and configuration free exchange of intelligent modules.


  • Safety applications up to SIL3, CAT 4 can be satisfied using dedicated ET200PRO stations or mixed with standard I/O using the one common PROFIBUS or PROFINET network.

More information

For more information please consult your local Siemens sales representative or visit:
http://www.siemens.com/ET200PRO
or contact
iac.sales.au@siemens.com.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use