Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
[Advanced]
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners
64 Channel Digital I/O Modules

S7-300 / ET200M High Density 64 Channel Digital Modules

July 2007

Today's competitive manufacturing environment means you are constantly under pressure it increase your performance while decreasing costs. The same applies to your control system

  • Flexibility to mount control equipment where it is needed - not restricted by networks or architectures
  • Minimize control cabinet space
  • Minimize start up costs and time
  • Minimize ongoing spares and maintenance costs

The lastest innovations in the Siemens S7 automation family can help you achieve this.

64 Channel Digital I/O Modules

SIMATIC S7-300 and ET 200M I/O stations are highdensity, modular and multi-functional. The contained digital, analogue, safety, positioning and communication modules satisfy the wide range of automation requirements.

High Density Digitals

The module range for S7-300 / ET200M has now been expanded to include new higher density 64 channel modules.

These modules are:

  • 64 channel digital input module (sink or source)
  • 64 channel digital output module (sink)
  • 64 channel digital output module (source)

The 64 channel modules occupy the same space as the existing 32 channel modules effectively halving the cabinet space required. The new 64 channel modules are also more cost effective per channel. This means cost savings in the automation hardware and cabinet construction. Add to this the reduced spares holding due to the commonality of modules between the central controller rack and ET200M remote racks, your total cost of ownership can be significantly improved.

64 Channel Digital I/O Modules

Reduce your Total Cost of Ownership

  • Double density digital modules reduces cabinet space
  • Cost reduction per digital channel
  • Smart wiring improves installation speed and accuracy
  • Modules can be used centrally or in remote I/O stations
  • Minimise spares holding
64 Channel Digital I/O Modules

Installation and wiring

The high density 64 channel digital modules require equally high density wiring options. SIMATIC TOP Connect smart wiring systems ensure the wiring is as compact as the modules themselves. Wiring is fast and error free through preterminated cables that plug in directly to terminal blocks. This replaces the individual wiring and field terminals that normally interfaces the controller I/O to the field wiring.

Ordering Information

Part No. Description
6ES7 321-1BP00-0AA0 64DI, DC24V, sinking / sourcing 64 inputs, isolated in groups of 16
6ES7 322-1BP00-0AA0 64DO, DC24V / 0,3A, sourcing 64 outputs, isolated in groups of 16; total current 2A/group; 8A/module
6ES7 322-1BP50-0AA0 64DO, DC24V / 0,3A, sinking 64 outputs, isolated in groups of 16; total current 2A/group; 8A/module
6ES7392-4BB00-0AA0 Connection cable 1m for 64 channel module Packaging Unit = 2 Pcs
6ES7392-4BC50-0AA0 Connection cable 2,5m for 64 channel module Packaging Unit = 2 x 32 Channel Cables
6ES7392-4BF00-0AA0 Connection cable 5m for 64 channel module Packaging Unit = 2 x 32 Channel Cables
6ES7392-1AN00-0AA0 Terminal block Screw Packaging Unit = 2 x 32 Channel Blocks
6ES7392-1BN00-0AA0 Terminal block Spring Packaging Unit = 2 x 32 Channel Blocks

Contacts

  • Siemens Ltd
  • Head Office/Victoria
  • 885 Mountain Highway
  • Bayswater Vic 3153
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use