SIMATIC WinCC V6 + Service Pack 4 is now available!WinCC Version 6 SP4 is the latest version of SCADA software from Siemens, providing new software support, improved engineering and runtime performance, traceability and validation features for regulated industries and various other enhancements.
New Features
Microsoft Software Support The following operating systems are supported:
- Microsoft Windows 2003 Server SP1
- Microsoft Windows XP Professional SP2 (for single-user systems and clients)
Microsoft SQL Server 2000 SP4 is used as the database and is supplied with WinCC Version 6 SP4.The SQL Server system administrator password can now be assigned by the user and supports adherence to company password conventions.
SIMATIC NET software integration Softnet S7 Lean for Industrial Ethernet is included free-of-charge with every new WinCC license (from version 6.0 SP3 onwards). This SIMATIC NET software supports up to a maximum of 8 S7 connections via an Ethernet network card.
SIMATIC NCM PC is included within the scope of supply with WinCC. NCM PC enables vastly improved handling of WinCC projects in an integrated environment without the need for Step7. Simplified loading of WinCC projects (as well as redundant systems) onto target systems is possible with a mouse click.
License Management WinCC Version 6 SP3 and later uses the Automation License Manager (ALM) for the management of licenses. ALM provides increased flexibility for the handling of licenses including:
- Floating licenses for engineering (RC) licenses for on-demand use by engineering users
- Transportation of licenses via USB memory sticks
ALM can be used for new as well as existing licenses.
Analysis functions (from version 6.0 SP3) New analysis functions are now incorporated into the trend and alarm display controls enabling statistical analysis of such data online. For trend data, a time period can be selected and the results shown in a statistics windows for:
- minimum
- maximum
- average
- standard deviation
For alarm data, alarm hit lists can be displayed showing:
- frequency of a message
- average and cumulative time span between incoming and outgoing
- average and cumulative time span between coming and acknowledging of a message
Numerous other improvements have been made in the alarm and trend display controls for improved representation of historical data.
Improved support for CFR21 Part 11 compliance (from version 6.0 SP3) WinCC V6.0 SP3 and later has enhanced support for the requirements for facility validation according to FDA Standards of the US Food and Drug Administration. This includes the following new functions:
- Signing-off of archives: Manipulations made to swapped-out archive data can be recognised
- Comments assigned to unique user: Message comments may only be modified by the message creator
- Project-wide formatting of date/time according to ISO Standard 8601: In runtime, a uniform display can be forced regardless of the settings of individual applications
Other enhancements
- Improved VBS functionality and performance (from version 6.0 SP3)
- Extended support of quality code and tag status
- Archive tags for compressions archives no longer contribute to the license count of archive tags.
- Improvements to Autostart of client without own project
- Picture windows extended by "Scroll Bar Position" property
- Fading in and out of objects as a function of size
- Extended zooming for individual pictures
- Drag & drop to link user objects to structure tags
- For WinCC runtime reports, the operator now also has a preview function available.
- Printout of message sequence report on a page printer
Option packages compatabilityThe following WinCC options are also released with WinCC V6.0 SP4:
- WinCC/Server V6.0 SP4
- WinCC/Redundancy V6.0 SP4
- WinCC/User Archives V6.0 SP4
- WinCC/ProAgent V6.0 SP3
- WinCC/WebNavigator V6.1 SP1
- WinCC/Dat@Monitor V6.1 SP1
- WinCC/Audit V6.0 SP2
- SIMATIC Logon Service V1.3
- WinCC/Connectivity Pack V6.1 SP4
- WinCC/ODK V6.0 SP4
- WinCC/IndustrialX V1.1
UpgradesCustomers with current WinCC Comprehensive Support (Software Update Service) contracts will automatically receive WinCC V6.0 SP4.Upgrade packages from WinCC V5 are available (see ordering data).Customers with WinCC Version 6 licenses are entitled to a free of charge upgrade. Please contact your local Siemens representative.
Ordering Data
Base Packages:
| Description |
Part Number |
| WinCC System Software V6.0 SP4Runtime Package with license for: |
|
| 128 PowerTags (RT128) |
6AV6 381-1BC06-0EX0 |
| 256 PowerTags (RT256) |
6AV6 381-1BD06-0EX0 |
| 1024 PowerTags (RT1024) |
6AV6 381-1BE06-0EX0 |
| 8000 PowerTags (RT8000) |
6AV6 381-1BH06-0EX0 |
| 64k PowerTags (RTMax) |
6AV6 381-1BF06-0EX0 |
|
|
| WinCC System Software V6.0 SP4 Complete Package with license for: |
|
| 128 PowerTags (RC128) |
6AV6 381-1BM06-0EX0 |
| 256 PowerTags (RC256) |
6AV6 381-1BN06-0EX0 |
| 1024 PowerTags (RC1024) |
6AV6 381-1BP06-0EX0 |
| 8000 PowerTags (RC8000) |
6AV6 381-1BS06-0EX0 |
| 64k PowerTags (RCMax) |
6AV6 381-1BQ06-0EX0 |
Upgrades:
| Description |
Part Number |
| WinCC Upgrade RT V5.x to V6.0 SP4 |
6AV6 381-1AA06-0EX4 |
| WinCC Upgrade RC V5.x to V6.0 SP4 |
6AV6 381-1AB06-0EX4 |
Base System Option Packages:
| Description |
Part Number |
| WinCC Server Option |
6AV6 371-1CA06-0DX0 |
| WinCC Redundancy Option |
6AV6 371-1CF06-0DX0 |
| WinCC User Archive (Recipe) Option |
6AV6 371-1CB06-0DX0 |
| WinCC ProAgent V6.0 SP3 |
6AV6 371-1DG06-0DX0 |
| WinCC ProAgent Upgrade to V6.0 SP3 |
6AV6 371-1DG06-0DX4 |
Powerpacks to upgrade license tag capacity:
| Description |
Part Number |
| WinCC System Software V6.0 SP4 Powerpacksfor upgrading: |
|
| Runtime Package |
|
| 128 -> 256 PowerTags |
6AV6 371-1BD06-0DX0 |
| 128 -> 1024 PowerTags |
6AV6 371-1BE06-0DX0 |
| 128 -> 8000 PowerTags |
6AV6 371-1BK06-0DX0 |
| 128 -> 64k PowerTags |
6AV6 371-1BF06-0DX0 |
| 256 -> 1024 PowerTags |
6AV6 371-1BG06-0DX0 |
| 256 -> 8000 PowerTags |
6AV6 371-1BL06-0DX0 |
| 256 -> 64k PowerTags |
6AV6 371-1BH06-0DX0 |
| 1024 -> 8000 PowerTags |
6AV6 371-1BM06-0DX0 |
| 1024 -> 64k PowerTags |
6AV6 371-1BJ06-0DX0 |
| 8000 -> 64k PowerTags |
6AV6 371-1BN06-0DX0 |
|
|
| Complete Package |
|
| 128 -> 256 PowerTags |
6AV6 371-1BD16-0DX0 |
| 128 -> 1024 PowerTags |
6AV6 371-1BE16-0DX0 |
| 128 -> 8000 PowerTags |
6AV6 371-1BK16-0DX0 |
| 128 -> 64k PowerTags |
6AV6 371-1BF16-0DX0 |
| 256 -> 1024 PowerTags |
6AV6 371-1BG16-0DX0 |
| 256 -> 8000 PowerTags |
6AV6 371-1BL16-0DX0 |
| 256 -> 64k PowerTags |
6AV6 371-1BH16-0DX0 |
| 1024 ->8000 PowerTags |
6AV6 371-1BM16-0DX0 |
| 1024 ->64k PowerTags |
6AV6 371-1BJ16-0DX0 |
| 8000 ->64k PowerTags |
6AV6 371-1BN16-0DX0 |
| Description |
Part Number |
| WinCC System Software V6 SP4Archive Powerpacks |
|
| 512 -> 1500 Archive variables |
6AV6 371-1DQ06-0AX3 |
| 512 -> 5000 Archive variables |
6AV6 371-1DQ06-0BX3 |
| 512 -> 30000 Archive variables |
6AV6 371-1DQ06-0EX3 |
| 512 -> 80000 Archive variables |
6AV6 371-1DQ06-0GX3 |
| 1500 -> 5000 Archive variables |
6AV6 371-1DQ06-0AB3 |
| 1500 -> 30000 Archive variables |
6AV6 371-1DQ06-0AE3 |
| 1500 -> 80000 Archive variables |
6AV6 371-1DQ06-0AG3 |
| 5000 -> 30000 Archive variables |
6AV6 371-1DQ06-0BE3 |
| 5000 -> 80000 Archive variables |
6AV6 371-1DQ06-0BG3 |
| 30000 -> 80000 Archive variables |
6AV6 371-1DQ06-0EG3 |
Web Option Packages:
| Description |
Part Number |
| WinCC Web Navigator V6.1 SP1 |
|
| 3 client licenses |
6AV6 371-1DH06-1AX1 |
| 10 client licenses |
6AV6 371-1DH06-1BX1 |
| 25 client licenses |
6AV6 371-1DH06-1CX1 |
| 50 client licenses |
6AV6 371-1DH06-1DX1 |
|
|
| WinCC Web Navigator V6.1 SP1 diagnostic client |
6AV6 371-1DH06-1EX1 |
| WinCC Web Navigator V6.1 SP1 diagnostic server |
6AV6 371-1DH06-1FX1 |
|
|
| WinCC Web Navigator V6.1 SP1 Powerpacks |
|
| from 3 to 10 clients |
6AV6 371-1DH06-1AB0 |
| from 3 to 25 clients |
6AV6 371-1DH06-1AC0 |
| from 3 to 50 clients |
6AV6 371-1DH06-1AD0 |
| from 10 to 25 clients |
6AV6 371-1DH06-1BC0 |
| from 10 to 50 clients |
6AV6 371-1DH06-1BD0 |
| from 25 to 50 clients |
6AV6 371-1DH06-1CD0 |
|
|
| WinCC Web Navigator Upgrade V1.x to V6.1 SP1 |
|
| for 3 clients |
6AV6 371-1DH06-1AX6 |
| for 10 clients |
6AV6 371-1DH06-1BX6 |
| for 25 clients |
6AV6 371-1DH06-1CX6 |
| for 50 clients |
6AV6 371-1DH06-1DX6 |
| Description |
Part Number |
| WinCC Dat@Monitor V6.1 SP1 |
|
| 3 client licenses |
6AV6 371-1DN06-1AX1 |
| 10 client licenses |
6AV6 371-1DN06-1BX1 |
| 25 client licenses |
6AV6 371-1DN06-1CX1 |
| 50 client licenses |
6AV6 371-1DN06-1DX1 |
|
|
| WinCC Dat@Monitor V6.1 SP1 Powerpacks |
|
| from 3 to 10 clients |
6AV6 371-1DN06-1AB0 |
| from 3 to 25 clients |
6AV6 371-1DN06-1AC0 |
| from 3 to 50 clients |
6AV6 371-1DN06-1AD0 |
| from 10 to 25 clients |
6AV6 371-1DN06-1BC0 |
| from 10 to 50 clients |
6AV6 371-1DN06-1BD0 |
| from 25 to 50 clients |
6AV6 371-1DN06-1CD0 |
Data Access Packages:
| Description |
Part Number |
| WinCC Client Access License |
6AV6 371-1ES06-0AX0 |
| WinCC Client Access License per processor |
6AV6 371-1ES06-0CX0 |
| WinCC Connectivity Pack V6.1 SP1 |
6AV6 371-1DR06-1AX1 |
| Description |
Part Number |
| WinCC IndustrialDataBridge V6.1 |
|
| 128 tags |
6AV6 371-1DX06-1AX0 |
| 512 tags |
6AV6 371-1DX06-1BX0 |
| 2048 tags |
6AV6 371-1DX06-1CX0 |
| 10000 tags |
6AV6 371-1DX06-1DX0 |
| WinCC IndustrialDataBridge V6.1 Powerpack |
|
| 128 to 512 tags |
6AV6 371-1DX06-1AB0 |
| 128 to 2048 tags |
6AV6 371-1DX06-1AC0 |
| 128 to 10000 tags |
6AV6 371-1DX06-1AD0 |
| 512 to 2048 tags |
6AV6 371-1DX06-1BC0 |
| 512 to 10000 tags |
6AV6 371-1DX06-1BD0 |
| 2048 to 10000 tags |
6AV6 371-1DX06-1CD0 |
Auditing Option Packages:
| Description |
Part Number |
| SIMATIC Logon V1.3Central User Management for WinCC V6.0 |
|
|
|
| WinCC/Audit V6.0 SP2 |
|
| Audit RT |
6AV6 371-1DV06-0AX2 |
| Audit RC |
6AV6 371-1DV16-0AX2 |
Comprehensive Support:
| Description |
Part Number |
| WinCC Comprehensive Support |
|
| 1 license |
6AV6 371-1AA00-0AX5 |
| 3 licenses |
6AV6 371-1AA00-0BX5 |
| 10 licenses |
6AV6 371-1AA00-0CX5 |
Customised Development Tools:
| Description |
Part Number |
| Open Development Kit (ODK) V6.0 SP4 |
6AV6 371-1CC06-0EX0 |
| Open Development Kit (ODK) upgrade V5.x ->V6.0 SP4 |
6AV6 371-1CC06-0EX4 |
|
|
| WinCC IndustrialX V1.1 |
6AV6 371-1EL15-0AX4 |
Paper Based Documentation:
| Description |
Part Number |
| WinCC Basic Documentation Pack V6 |
6AV6 392-1XA06-0AB0 |
WinCC Options Manual V6 User Archives (Recipes) Server Redundancy |
6AV6 392-1DA06-0AB0 |
Further InformationFor more information on WinCC, please visit:
http://www.siemens.com/wincc Contact:
iac.sales.au@siemens.com
|