Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners

SIMATIC OP77B - Operator panel

It is the first device in the new 70 series class of panels configurable in WinCC Flexible.

Overview

The OP77B is a new operator panel in the lower end performance class of the SIMATIC HMI panel family offering the following capabilities:

  • Graphics-capable successor to the OP 7
  • Same mounting cutout as the OP7
  • High degree of compatibility with the OP7 incl. conversion option for OP7 ProTool configurations within WinCC flexible
  • Larger, highly readable 4.5" display
  • Universal configuration with the larger graphics panels, e.g. alarm display
  • Different font sizes, Asian characters and bitmaps
  • All interfaces onboard: MPI/Profibus, RS232, USB, MultiMediaCard slot
  • Configurable with WinCC flexible 2004 Compact or higher

Features

Providing full graphics capability whereas previously the OP7 only offered text facilities, the OP77B provide a range of innovations whilst maintaining compatibility to the OP7.

  • 4.5" full graphics display, allowing for example - bitmaps & bar graphs
  • Compact, space-saving design (same mounting cut-out as the OP7)
  • MultiMediaCard (MMC) memory cards for recipes and configuration backups (recipes are stored in CSV format and can thus be further processed with - for example - MS Excel) 
  • USB interface for printer connection and configuration download
  • Onboard MPI and PROFIBUS DP (12 Mbit/s) 
  • Multi language support including Asian and Cyrillic characters
  • Graphical labelling of the softkey buttons
  • Connection possibilities exist to the SIEMENS and 3 rd party PLCs
  • Cut dimensions are compatible with the OP7.
  • The front faceplate dimensions of the OP77B are 6 mm larger (W&H) than the OP7.
  • New functions within the scope of WinCC flexible, including
    • Recipe data records and users can be edited via the configuration PC
    • Alarm message classes can be freely edited
    • Analog Alarms
    • Easy linking of screens 
    • Improved TIA with Step7
    • and much more, see WinCC Flexible information for details…

P7 configuration data created with ProTool can be converted within WinCC Flexible Compact and higher for use with the OP77B

Technical Details

Display
Size
Resolution (Pixels)
Color Depth
MTBF of Backlight at 25 °C

LCD
4.5"
160 x 64
Monochrome (yellow-green)
approx. 100,000 hr

Control Elements
Function Keys, programmable
System Keys
Alpha/Numerical Input

Membrane Keyboard
8 Function Keys, 4 with LED
23 System Keys
Yes/Yes

Memory
Usable Memory for Application Data

Flash/RAM
1 MB

Interfaces, integrated

MultiMediaCard (MMC) 1)

1 x RS 232, 1 x RS 422/RS 485 (9-pin),
1 x USB
1 x MMC Card Slot

PLC Connection

SIMATIC S5, S7- 200/300/400, 505, Allen-Bradley , Omron, Mitsubishi FX, Modbus, GE and other third-party PLCs 

Printer

Yes, via USB (up to 100 mA)

Clock

Software Clock, not battery-backed

Power Supply
Nominal Current

DC 24 (18 V to 30 V)
0.2 A

Degree of Protection

IP65 (Front), IP20 (Back)

Certifications

FM, cULus, CE, C-Tick, EX Zone 2/22, Shipbuilding (in preparation)

Dimensions [mm]
Faceplate W x H
Mounting Cutout W x H


150 x 186
135 x 171

Weight

approx. 0.5 kg

Environmental Conditions
Mounting Position
max. permissible Angle of Inclination without external Ventilation

Temperature
Operation (mounted vertically)
Operation (max. inclination)
Transport/Storage
Relative Humidity 


vertical
+/-90 °


0 to +50 °C
0 to +40 °C
-20 °C to +70 °C
max. 95%; no Condensation

1) The S7 CPU MMC card is not compatible

Ordering Data

Description

Part Number

OP77B Operator Panel

6AV6 641-0CA01-0AX0

 

 

Accessories

 

64MB MMC

6AV6 671-1CB00-0AX0

RS232 (null modem) download cable

6ES7 901-1BF00-0AX0

OP77B Device Manual

6AV6 691-1DA01-0AB0

HMI panel documentation CD

6AV6 691-1SA01-0AX0

OP77B Service Pack
(mounting seal, clamps, power connector)

6AV6 671-1XA00-0AX0

More Information

www.siemens.com/panels

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Simatic HMI - Special Offer