Site Map | Contact Us
Home  |  Products & Solutions  |  News Centre  |  E-Commerce  |  Support  |  About Us
Login | Register
Products
Automation Systems
Low Voltage Controls & Distribution
Drive Technology
Sensors & Communication
Cables
Industries
Solutions
Services
Solution Partners

6 years of non-stop battery driven performance – no mains power required.

SITRANS F MAG 8000 W is an affordable battery driven solution that gives you the flexibility to install a reliable flowmeter virtually anywhere without sacrificing accuracy or performance. No mains power is required.

MAG 8000 W complies with the OIML R49 water meter standard and is specially engineered for water applications:

  • Abstraction / catchment managment
  • Distribution/network
  • Factory-gate water metering
  • Irrigation metering management

Outstanding performance

MAG 8000 delivers best-in-class performance to optimise water supply. It is optimised for leakage detection and for correct, accurate billing. It is easy to install. And it is low maintenance, delivering long term performance with minimal cost of ownership.

Easy to install - Just add water

  • No mains power is needed IP 68 enclosure withstand flooding installation
  • Minimized inlet and outlet installation requirements
  • Built in earthing electrodes

Long lasting performance

  • 6 years operation in typical revenue application
  • No moving parts that wear and tear
  • Sensor with one cone down for optimal low flow detection
  • Robust construction built to resist environmental influence

Intelligent information

  • Integrated data logger with alarm on too high or too low consumption
  • Battery power management with customer selectable alarm level
  • Flow simulation to ensure correct information chain
  • Advance alarm and diagnostic information
MAG 8000 W  
Sensor Size DN 50-300 mm / 2"-12" with DIN 1092-1, ANSI 16.5 and AS4087 Flange
Enclosure IP 68
Display Graphical display with touch keypad
Output 2 individual configurable outputs for pulse, net flow or alarm / call up
Communication Integrated standard IrDA interface with MODBUS RTU protocol and an open add-on platform
Power Supply Internal battery pack with 6 years' battery operation time
Features 3 totalizers including one with user resettable table totalizer and date of change
Data logger with selectable log interval up to 26 months data and alarm on too low and too high consumption
Bi-directional measurement with high repeatability
Sensor cone down "one size" for low flow detection with minimal pressure loss
Diagnostic for optimal operation
Password and tamper protection with fast indication on manipulation
Power management for optimal operation
Call up function
Application identifier
Real time clock and date
Automated data back up

For more information contact our specialist:

Allan Pogonowski
+61 (3) 9721-7880
allan.pogonowski@siemens.com

Or have a look at the following links:
MAG 8000 W manual
MAG 8000 W catalog
Flow product sizing program
MAG 8000 W Flow tool
MAG 8000 W flyer
MAG 8000 W introduction article
MAG 8000 W for district
MAG 8000 W for revenue
MAG 8000 W for irrigation
MAG 8000 W case study

 

 

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use