Deutsch
Sitemap | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
CPUs
Expansion modules
Communication
Software
STEP 7-Micro/WIN
Wizards
WinCC flexible
PC Access
Accessories
Complete packages
Picture S7-200

Simplify programming by parameterizing: STEP 7 Micro/WIN wizards

Parameterizing instead of programming – that's what STEP 7-Micro/WIN wizards let you do. They support simple graphical parameterizing of complex tasks as well as automatic testing of the available memory operation, generate commented programming blocks, and much more. STEP 7-Micro/WIN provides the right wizard for any complex automation solution.


Wizards overview:

• AS-Interface
• Data Log
• EM 241 Modem
• NetRead-NetWrite
• EM 253 Position
• EM 253 Control Panel
• Ethernet
• High Speed Counter
• Internet
• NETR/NETW
• PID
• PID Tune Control Panel
• PTO/PWM
• Recipe
• Remote Modem
• Text Display


Wizards in detail:

EM 253 Position Configuration Wizard
• Defines the parameters for the EM 253 Position Module
• Defines a set of position profiles for your application

EM 253 Control Panel
• Aids you in the development of your position control solution
• Makes it easy to monitor and control the operation of the module during
  the startup and test phases
• Provides verification that the module is wired correctly
• Allows for the adjustment of the configuration data
• Able to test each movement profile

Internet Configuration Wizard
• Configuring of access authorization, e-mail and FTP
• Parametering of data exchanges via Ethernet, for instance CPU to CPU

EM 241 Modem Configuration Wizard
• Parametering of data exchanges between CPU and CPU
• SMS transmissions
• Teleservice with callback function and password protection

Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use