Deutsch
Sitemap | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
CPUs
Expansion modules
Communication
Software
STEP 7-Micro/WIN
Wizards
WinCC flexible
PC Access
Accessories
Complete packages
Picture S7-200

Flawless data exchange:
PC Access

Whether it's RS485 PPI, analog telephone, or Ethernet communication, the connection makes no difference: PC Access is the best solution for exchanging data between SIMATIC S7-200 and a PC. As an OPC server, the tool provides the capability of reading and writing S7-200 data with any OPC client. As an OPC server, it can be used with ProToolPro, WinCC flexible RT, WinCC, Wonderware and similar applications. An interface for visualizing up to 8 connections supports time- and cost-saving configuration, programming and monitoring via PC Access.

Fast access is also provided by different expansion modules. The CP 243-1 IT Internet module simply and comprehensively links the PLC to different computers via FTP. The CP 243-1 Ethernet module supports fast access to S7-200 data for storage and processing. And the configuration support of STEP7-Micro/WIN ensures simple commissioning and convenient diagnostics.

  Product Order number  
  S7-200 PC Access V1.0 (OPC server) (single license) Order6ES7 840-2CC01-0YX0  
  S7-200 PC Access V1.0 (OPC server) (multi-copy license –15) Order6ES7 840-2CC01-0YX1  
  SINAUT Micro SC (license for 8
stations)
6NH9910-0AA10-0AA3  
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use