Deutsch
Sitemap | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
link to related website
Products
CPUs
Expansion modules
Communication
Software
STEP 7-Micro/WIN
Wizards
WinCC flexible
PC Access
Accessories
Complete packages
Picture S7-200

Fast and convenient programming:
STEP 7 Micro/WIN

STEP7-Micro/WIN lets you save time and money in programming. This software package can be handled like a standard Windows application and includes all necessary tools for convenient programming of the SIMATIC S7-200: from the high-performance SIMATIC instruction set to IEC 1131-compliant programming and all the way to trend charts and wizards.

The latest version, STEP7-Micro/WIN 4.0, which is compatible with Win2000, Windows XP and higher operating systems, offers even more: segmented data memory, improved handling of the program and command structures, diagnostic functions as well as a user-specific LED, error history, runtime edit, and online-download.

  Product Order number  
 

STEP 7-Micro/WIN programming software, V4 for Win 2000, XP, 6 languages, incl. documentation on CD; single-user license


Order6ES7 810-2CC03-0YX0
 

STEP 7-Micro/WIN programming software,
V4 for Win 2000, XP, 6 languages,
incl. documentation on CD; upgrade from Micro/DOS and Micro/WIN Vx.x to V4


Order6ES7 810-2CC03-0YX3
 

STEP 7-Micro/WIN add-on Instruction
library V1.1, control of drives (USS protocol) and data transmission via Modbus protocol,
for STEP 7- Micro/WIN, V4

Order6ES7 830-2BC00-0YX0
Print
   

© Siemens AG 2006-2010 - Corporate Information - Privacy Policy - Terms of Use