Deutsch
Sitemap | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
CPUs
Expansion modules
Communication
Communication modules
Software
Accessories
Complete packages
Picture S7-200

Communication modules

All 222 and higher CPUs are expandable with modules to support connections with PROFIBUS DP or AS-Interface networks. A modem module is available for connections to analog telephone networks for remote access, control, diagnostics, event signaling, and data communications. The SIMATIC S7-200 system portfolio also includes Ethernet communication modules.
  PROFIBUS DP-module EM 277  
  EM 277 Order number  
 

PROFIBUS DP-module EM 277

6ES7 277-0AA22-0XA0  
 

Technical dataTechnical data

 

Extended temperature range – from -25°C bis + 70°C

  SIPLUS EM 277 Order number  
  SIPLUS PROFIBUS DP module EM 277 6AG1277-0AA22-2XA0  
 

Technical dataTechnical data

 


  AS Interface master module CP 243-2 Live Demo  
  CP 243-2 Order number  
  AS-Interface master modul CP 243-2 6GK7 243-2AX01-0XA0  
 

Technical dataTechnical data

 


  Modem-modul EM 241
Modem expansion module for analog telephone networks provides remote control, signaling, CPU-to-CPU, CPU-to-PC communication capabilities
 
  EM 241 Order number  
  Modem module EM 241 6ES7 241-1AA22-0XA0  
 

Technical dataTechnical data

 


  Ethernet modules CP 243-1 & CP 243-1 IT Live Demo  
  CP 243-1 Order number  
 

Industrial Ethernet CP243-1,
S7-200 interface to Industrial Ethernet

6GK7 243-1EX00-0XE0  
 

Technical dataTechnical data

 

  CP 243-1 IT Order number  
  Industrial Ethernet CP243-1-IT;
same functions as CP 243-1
in addition: FTP, e-mail, HTML
6GK7 243-1GX00-0XE0
 
 

Technical dataTechnical data

 
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use