Deutsch
Sitemap | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
CPUs
CPU 221
CPU 222
CPU 224
CPU 224 XP
CPU 226
Expansion modules
Communication
Software
Accessories
Complete packages
Picture CPU 226

CPU 226

The versatile high-performance CPU for complex automation tasks with expanded inputs and outputs as well as two RS485 interfaces.
  CPU 226 Order number  
  CPU 226 DC/DC/DC* 6ES7 216-2AD23-0XB0  
  CPU 226 AC/DC/relay* 6ES7 216-2BD23-0XB0  
 

Technical dataTechnical data

 

Extended temperature range – von -25°C bis + 70°C

  SIPLUS CPU 226 Order number  
  SIPLUS CPU 226 DC/DC/DC 6AG1216-2AD23-2XB0  
  SIPLUS CPU 226 AC/DC/relay 6AG1 216-2BD23-2XB0  
 

Technical dataTechnical data

 
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use