Deutsch
Sitemap | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
CPUs
CPU 221
CPU 222
CPU 224
CPU 224 XP
CPU 226
Expansion modules
Communication
Software
Accessories
Complete packages
Picture CPU 224

CPU 224

The high-performance CPU for complex tasks that require speed and special communication capabilities.
  CPU 224 Order number  
  CPU 224 DC/DC/DC* 6ES7 214-1AD23-0XB0  
  CPU 224 AC/DC/relay* 6ES7 214-1BD23-0XB0  
 

Technical dataTechnical data

 

Extended temperature range – von -25°C bis + 70°C

  SIPLUS CPU 224 Order number  
  SIPLUS CPU 224 6AG1 214-1AD23-2XB0  
    6AG1 214-2AD23-2XB0  
  SIPLUS CPU 224 AC/DC/relay 6AG1 214-1BD23-2XB0  
    6AG1 214-2BD23-2XB0  

Technical dataTechnical data

 
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use