Deutsch
Sitemap | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
CPUs
CPU 221
CPU 222
CPU 224
CPU 224 XP
CPU 226
Expansion modules
Communication
Software
Accessories
Complete packages
Picture CPU 222

CPU 222

The capable, compact package for more complex machines and small system solutions.
  CPU 222 Order number  
  CPU 222 DC/DC/DC* 6ES7 212-1AB23-0XB0  
  CPU 222 AC/DC/relay* 6ES7 212-1BB23-0XB0  
 

Technical dataTechnical data

 

Extended temperature range – von -25°C bis + 70°C

  SIPLUS CPU 222 Order number  
  SIPLUS CPU 222 DC/DC/DC* 6AG1 212-1BB23-2XB0  
  SIPLUS CPU 222 AC/DC/relay* 6AG1 212-1AB23-2XB0  
 

Technical dataTechnical data

 
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use