Deutsch
Sitemap | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
CPUs
CPU 221
CPU 222
CPU 224
CPU 224 XP
CPU 226
Expansion modules
Communication
Software
Accessories
Complete packages
Picture CPU 221

CPU 221

The best compact device if you want to change to an effective solution that performs simple automation tasks very economically. Also available with an extended temperature range.
  CPU 221 Order number
  CPU 221 DC/DC/DC* 6ES7 211-0AA23-0XB0  
  CPU 221 AC/DC/Relay* 6ES7 211-0BA23-0XB0  
 

Technical dataTechnical data

 

Extended temperature range – from -25°C bis + 70°C

  SIPLUS CPU 221 Order number  
  SIPLUS CPU 221 DC/DC/DC* 6AG1 211-0AA23-2XB0  
  SIPLUS CPU 221 AC/DC/relay* 6AG1 211-0BA23-2XB0  
 

Technical dataTechnical data

 

* not expandable

Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use