Deutsch
Sitemap | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support  |  About Us
Login | Register
[Advanced]
Publications
Press Center
Analyst Relations
Events & Trade Shows
Newsletter
Central Topics
PROFINET
Drive Technology
Automation Systems
Communication / Networks
Low-Voltage Controls and Distribution
Process Automation
Sensors
Power Supplies
Safety Integrated
Services

Sensors, Measuring and Testing Technology

SIMATIC Sensors offer solutions for the most diverse requirements in the manufacturing industry: Proximity switches for reliable object detection, RF identification systems for product identification and tracking, image processing systems for quality control as well as safety sensors for protecting personnel or machines in hazardous areas.
New SIMATIC RF182C Communication Module
New SIMATIC RF182C communication module
A new communication module is available for connecting RFID (Radio Frequency Identification) write/read devices to Ethernet. The main areas of application of this module designated Simatic RF182C are mechanical engineering, conveyor systems, assembly lines of the automotive and automotive supplier industries and small assembly lines. The new product is intended for Ethernet communication via TCP/IP protocol and supplements the Profibus and Profinet modules already on offer.
Pfeil rechtsmore
New Application Example for IO-Link
Logo IO-Link
The application example "Read and write process and parameterization data of IO-Link masters, sensors and switching devices" is now available. A practical example illustrates access to the additional information on IO-Link devices.
Pfeil rechtsmore
3D CAD Data Available for SIMATIC Sensors
3D CAD data available for SIMATIC Sensors
Mechanical 3D CAD data is now available in STEP format for the SIMATIC Sensors products to support the design, configuring and documentation processes. Images can be found quickly in the database thanks to extensive search functions (search by order number or using search terms such as product name, 3D or light curtain). The required data can then be downloaded direct via the Internet without registration.
Pfeil rechtsImage database
SIMATIC RF680T with a Long Range for Harsh Industrial Environments
SIMATIC RF680T with a long range for harsh industrial environments
The new SIMATIC RF680T High-Temperature is a passive and maintenance-free UHF-based transponder (EPC, Class 1 Gen2) for saving the "Electronic Product Code" (EPC, 96/240 bits) with 64 bytes of additional memory. The transponder can be mounted direct on metal. It is heat-resistant, extremely rugged, has a high degree of protection (IP68;IPX9K), and is resistant to detergents. The transponder is designed for the 868 MHz (Europe) and 915 MHz (USA).
Pfeil rechtsmore
New References for RFID Systems
Turkish wholesaler uses SIMATIC RF600 for warehouse and logistics management
A range of new references describes different application examples of the RFID systems from Siemens:
A Turkish wholesaler uses SIMATIC RF600 for warehouse and logistics management
Schedule on a chip - SIMATIC RF300 controls assembly in the electronics industry
SIMATIC RF600 optimizes production and delivery processes for cast aluminum
Pfeil rechtsmore
Page:   1  |  2
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use