Deutsch
Sitemap | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support  |  About Us
Login | Register
[Advanced]
Publications
Press Center
Analyst Relations
Events & Trade Shows
Newsletter
Central Topics
PROFINET
Drive Technology
Automation Systems
Communication / Networks
Low-Voltage Controls and Distribution
Process Automation
Sensors
Power Supplies
Safety Integrated
Services

Sensors, Measuring and Testing Technology

SIMATIC Sensors offer solutions for the most diverse requirements in the manufacturing industry: Proximity switches for reliable object detection, RF identification systems for product identification and tracking, image processing systems for quality control as well as safety sensors for protecting personnel or machines in hazardous areas.
IO-Link Adapter SIMATIC PX130C with Intelligent Signal Preprocessing
IO-Link-Adapter SIMATIC PX130C
The SIMATIC PX130C adapter with its wide range of functions facilitates the intelligent integration of standard sensors into the IO-Link, the communication standard for the sensor/actuator level. This means that the majority of sensor types available on the market can utilize the benefits of the IO-Link, for example for rapid counting processes, speed measurement, rotational direction recognition or for the conversion of analog signals. The numerous functions and possible applications also impressed the Jury of the Automation Award, who nominated the SIMATIC PX130C for this year’s Automation Award.
Pfeil rechtsmore
Compact, Versatile Code-Reading System SIMATIC MV420
SIMATIC MV420
The new stationary 1D/2D code-reading system SIMATIC MV420 features impressively high reading reliability, compact design and multiple communication and connection options. It can read both standard, high-contrast codes as well as DPM (direct parts marking), even under difficult ambient conditions. Typical areas of application include the automotive, packaging, pharmaceutical, tobacco, cosmetics, electronics, and food and beverage industries. In addition, the new code-reading system is also suitable for shipment tracking in logistics and distribution.
Pfeil rechtsmore
Simatic RF670R Read/Write Device with Integrated Processing Logic
Simatic RF670R read/write device
The Simatic RF600 RFID system has been expanded by the Simatic RF670R read/write device. It features integrated processing logic which makes it possible to filter the RFID data. This means that data traffic is minimized. Up to four external Simatic RF660A or RF620A UHF antennas can be connected to the Simatic RF670R, in turn facilitating the use of up to four independent reader stations.
Pfeil rechtsmore
Simatic RF620A Antennas for Use at the Production Level
Simatic RF620A antenna
Thanks to a low-cost, extremely compact industry-standard antenna, the Simatic RF600 RFID system in the UHF range can now be used even more easily in applications where space is at a premium. The Simatic RF620A antenna is available in two frequency versions: 868 MHz (Europe) and 915 MHz (USA).
Pfeil rechtsmore
New Generation of Sonar Proximity Switches for Reliable Object Detection
New generation of sonar proximity switches for reliable object detection
The new proximity switches feature a near-zero blind zone and a narrow sonic lobe and are also shorter than previous models. These enhancements make for better detection of objects at close range while simultaneously reducing the space requirements of the components. The extremely narrow sonic lobe and improved noise suppression facilitate object detection even under difficult environmental conditions, thus increasing machine availability. The new programming interface enables status and diagnostic information to be read out during runtime without any reaction.
Pfeil rechtsmore
Page: 1  |  2  
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use