|
ET 200eco PN IO-Link Master Available
IO-Link is the smart concept for the standardized connection
of sensors and switching devices to the control level by means of a low-cost,
point-to-point interface. This enables a central diagnosing and locating of errors
down to the sensor/actuator level. Commissioning and maintenance are considerably
easier to implement since parameter data can be dynamically changed directly
from the application.
Using the ET 200eco PN IO-Link Master, intelligent IO-Link
devices can be easily connected directly to the distributed ET 200eco PN IO without
the need for a control cabinet.
IO-Link
SIMATIC
ET 200eco PN |
|
PROFINET Truck on Tour
The new PROFINET Truck is on a tour of Europe. You can
get to know the Truck in a film that is available for download in English and
German from our homepage. If you want to learn more about the PROFINET Truck,
please contact your Siemens partner in the region.
more |
|
Safety Solutions via PROFINET IO with Wireless Transmission
(IWLAN)
PROFINET IO also allows safety-related signals (e.g. emergency-stop
motor) to be exchanged between the ET 200 distributed IO and a SIMATIC S7-CPU.
For some applications, wireless communication (IWLAN) is the more cost-effective
solution. In some cases, it is the only option, e.g. for communication between
mobile or difficult-to-access areas in an automation system. A new use case describes
this solution. To this end STEP 7 code can be downloaded free of charge.
Download |
|
Fast, Synchronous PROFINET Communication for SIMATIC
Controllers
Many SIMATIC controllers, e.g. CPU 319-3 PN/DP, the PROFINET-CPUs
of the S7-400, the new PROFINET-CPU of the ET 200S and the new SIMATIC S7 modular
embedded controllers, now communicate by means of high-speed IRT (isochronous
real time). High-speed communication is used predominantly in larger machines
and process cells, if numerous nodes are interconnected on a linear basis with
very short update times. Or if the same network is used for PROFINET communication
and parallel standard communication, e.g. TCP/IP, with a high volume of data.
more |
|
Diagnostic Analysis for PROFIBUS DP and PROFINET IO
The PNIODiag diagnostics package simplifies the analysis
of distributed IO modules with SIMATIC S7-CPUs – both for PROFIBUS DP systems
and for PROFINET IO systems. The diagnostics package contains a function block
for the S7-CPU and visualization for WinCC flexible in German and English.
more |