Deutsch
Sitemap | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support  |  About Us
Login | Register
[Advanced]
Publications
Press Center
Analyst Relations
Events & Trade Shows
Newsletter
Central Topics
PROFINET
Drive Technology
Automation Systems
SIMATIC Industrial Automation Systems
SIMOTION Motion Control System
HMI Systems
MES Systems
PC-based Automation
Communication / Networks
Low-Voltage Controls and Distribution
Process Automation
Sensors
Power Supplies
Safety Integrated
Services

PC-based Automation

Open standards – PC-based automation integrates the most varied automation tasks on a common, PC-based platform.
SIMATIC PC USB FlashDrive Available with 2 GB
SIMATIC PC USB FlashDrive with 2 GB
The 2 GB FlashDrive is particularly suitable for industrial applications. The highest levels of data security and performance can be achieved thanks to the single level cell technology. The rugged metal housing ensures CE requirements for industrial-standard electromagnetic compatability are fulfilled. It can be used for transporting data and is the ideal boot medium for the SIMATIC PC BIOS-Manager and Image & Partition Creator programs, for example.
more
All SIMATIC PCs Available with Windows Vista Ultimate
SIMATIC PCs with Windows Vista Ultimate
Effective immediately, all SIMATIC PCs can be ordered with the Microsoft Windows Vista Ultimate operating system (32 bits), featuring:
MUI (multilingual user interface, 5 languages) simplifies international use
Pre-installed and activated for fast commissioning
Windows Vista Home Premium and Vista Business functions
New safety and data functions in Windows Vista Ultimate for even more reliability
more
SIMATIC Rack PC 847B with Windows Vista Ultimate
SIMATIC Rack PC 847B with Windows Vista Ultimate
Apart from the SIMATIC Rack PC 547B, the SIMATIC Rack PC 847B with the Microsoft Windows Vista Ultimate (32 bit) operating system can be ordered immediately with the following features:
MUI (Multilingual User Interface, 5 languages) for easier international use
Ready installed and activated for fast commissioning
With the functions of Windows Vista Home Premium and Vista Business
New security and data functions in Windows Vista Ultimate for even greater reliability
Windows Vista for Rack PC 847B
Rack PC
Leaf-mounting Kit for SIMATIC Box PC 827B Ready for Delivery
Leaf-mounting Kit for SIMATIC Box PC 827B
With the new leaf-mounting kit the Box PC is compactly mounted in the cabinet, saving valuable space for additional cabinet components. When this kit is used, the PC interfaces and display elements point up or down. The new leaf mounting kit is an alternative to the existing attachment options (leaf mounting kit with front-side interfaces and wall mounting bracket).
Leaf mounting kit
Box PC 827B
SIMATIC Microbox PC 427B with Marine Approval
It is now possible to design complete integrated solutions for marine applications, including SIMATIC PC. The product has been granted approval certificates for the most important areas of marine engineering. Due on the demanding requirements with respect to long-term mechanical ruggedness and the temperature, these certificates only apply to configurations with SIMATIC PC with a CompactFlash mass storage (i.e. not for devices with a hard disk).
more
Page:   1  |  2
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use