Deutsch
Sitemap | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support  |  About Us
Login | Register
[Advanced]
Publications
Press Center
Analyst Relations
Events & Trade Shows
Newsletter
Central Topics
PROFINET
Drive Technology
Automation Systems
SIMATIC Industrial Automation Systems
SIMOTION Motion Control System
HMI Systems
MES Systems
PC-based Automation
Communication / Networks
Low-Voltage Controls and Distribution
Process Automation
Sensors
Power Supplies
Safety Integrated
Services

PC-based Automation

Open standards – PC-based automation integrates the most varied automation tasks on a common, PC-based platform.
New Bus Module for SIMATIC Box PC 827B
New bus module for SIMATIC Box PC 827B
A new bus module is now available for the SIMATIC Box PC 827B. It enables the Box PC to accommodate 2x PCI and 3x PCIe x4 expansion cards. The previous option with 4x PCI and 1x PCIe x4 is also still available. The fast PCIe x4 slots provide a high data throughput of 1000 MB/s for data-intensive applications such as framegrabber cards. The bus module can be selected as an option in the PC configurator.
more
Portrait Assembly Front Kit for SIMATIC Microbox PC 427B
Portrait assembly front kit for SIMATIC Microbox PC 427B
The new portrait assembly kit facilitates installation of the Microbox PC in the control cabinet using the smallest side, thus saving on valuable installation space. When using this kit, the PC interfaces are easily accessible on the front side of the installed Microbox PC. A dimensioned drawing for planning inclusion of the Microbox PC in plants as well as notes on the mechanical and thermal characteristics can be found in the Service&Support section.
more
SIMATIC PC Brochure Available in 5 Languages
Brochure 'SIMATIC Industrial PC'
The revised SIMATIC PC brochure is now also available in French, Spanish and Italian in addition to German and English. As well as containing all the SIMATIC PCs it also includes the new PROFINET onboard option as well as the new Flat Panel Pro in the IP 65 degree of protection.
more
SIMATIC PC USB FlashDrive Available with 2 GB
SIMATIC PC USB FlashDrive with 2 GB
The 2 GB FlashDrive is particularly suitable for industrial applications. The highest levels of data security and performance can be achieved thanks to the single level cell technology. The rugged metal housing ensures CE requirements for industrial-standard electromagnetic compatability are fulfilled. It can be used for transporting data and is the ideal boot medium for the SIMATIC PC BIOS-Manager and Image & Partition Creator programs, for example.
more
All SIMATIC PCs Available with Windows Vista Ultimate
SIMATIC PCs with Windows Vista Ultimate
Effective immediately, all SIMATIC PCs can be ordered with the Microsoft Windows Vista Ultimate operating system (32 bits), featuring:
MUI (multilingual user interface, 5 languages) simplifies international use
Pre-installed and activated for fast commissioning
Windows Vista Home Premium and Vista Business functions
New safety and data functions in Windows Vista Ultimate for even more reliability
more
Page: 1  |  2  
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use