Delivery Release AS-i Block Library for PCS 7
The AS-i block library for PCS 7 is now ready for delivery.
The library enables you to use AS-Interface in the SIMATIC PCS 7 process control
system.
more |
Delivery Release for "4SI SIRIUS" Serial
Interface Module for ET 200S
The "4SI SIRIUS" IO-Link master module for the
ET 200S distributed I/O system is now ready for delivery. The 15 mm wide electronic
module has 4 IO-Link ports. At each port, one SIRIUS switching device with IO-Link
can be connected.
more |
Delivery Release for SIRIUS IO-Link Compact Starter
3RA64/65
The delivery release for the new SIRIUS IO-Link compact
starter is now effective. The 3RA64/65 devices reduce wiring overhead in the
control circuit thanks to optimized processing and evaluation of diagnostics
data and enhance plant availability.
more |
New Service Pack 2 for PCS 7 SIMOCODE pro V7.0
Service Pack 2 is now available as an update of the "PCS
7 SIMOCODE pro V7.0" software. This update enables the library functions
to be used without any restrictions with both SIMATIC PCS 7 V7.0 and PCS 7 V7.1.
Order number and function of the software remain unchanged.
more |
SENTRON PAC3200 Library for SIMATIC PCS 7 – Certification
for SIMATIC PCS 7 V7.1
SIMATIC PCS 7 Library PAC3200 V1.0 is now also certified
and released for use with SIMATIC PCS 7 V7.1.
more |