Deutsch
Sitemap | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support  |  About Us
Login | Register
[Advanced]
Facts and Figures
Certificates
ISO 9001
ISO 14001
Organization and Locations
Portfolio
Jobs and Career

Certificates according to DIN EN ISO 14001

Austria
Wien  Siemensstr. 90-92   Siemens AG
China
Suzhou  Zhujiang Road 455  Siemens Electrical Apparatus Ltd.
Tianjin  18A Shuangchen Middle Rd  Siemens Mechanical Drives Systems
Tianjin  18A Shuangchen Middle Rd  Winergy Drive Systems
(en) Tianjin  No. 174 Jin Tang Road  Siemens Electrical Drives Ltd.
Czech Republic
Drásov  Drásov 126  Siemens Electric Machines s.r.o.
Frenštát p.R.  Markova 952  Siemens Elektromotory s.r.o.
Mohelnice  Nádražní 25  Siemens Elektromotory s.r.o.
Trutnov  Náchodská 524  mdexx Magnetronic Devices s.r.o.
Trutnov  Volanovská 516  Siemens Nízkonapetová spínací technika s.r.o.
France
(de) Haguenau  Chemin de la Sandlach 1  Siemens AG
Germany
Amberg  Fuggerstr. 29 / Werner-von-Siemens-Str. 48-52  Siemens AG
Bad Neustadt  Industriestr. 1  Siemens AG
Bad Neustadt  Siemensstr. 15  Siemens AG
Berlin  Nonnendammallee 72  Siemens AG
Berlin  Nonnendammallee 104  Siemens AG
Bocholt  Alfred-Flender-Str. 77  A. Friedr. Flender AG
Bocholt  Schlavenhorst 100  A. Friedr. Flender AG
(de) Bremen  Richard-Dunkel-Str. 120  mdexx Magnetronic Devices GmbH & Co. KG
(de) Cham  Werner-von-Siemens-Str. 29  Siemens AG
(de) Chemnitz  Clemens-Winkler-Str. 3  Siemens AG
Erlangen  Frauenauracher Str. 80  Siemens AG
Erlangen  Frauenauracher Str. 80  SYKATEC GmbH & Co KG
Fürth  Siemensstr. 2-4 / Würzburgerstr. 121  Siemens AG
Herne  Südstr. 111  A. Friedr. Flender AG
Karlsruhe  Östliche Rheinbrückenstr. 50  Siemens AG
Karlsruhe  Siemensallee 84  Siemens AG
Leipzig  Südstr. 74  Siemens AG
Nürnberg  Vogelweiherstr. 1-15  Siemens AG
Penig  Thierbacher Str. 24  Flender Industriegetriebe GmbH
Regensburg  Siemensstr. 10  Siemens AG
Reutlingen  Am Heilbrunnen 135   Siemens Geared Motors GmbH
Tübingen  Bahnhofstr. 40-44  Siemens Geared Motors GmbH
Voerde  Am Industriepark 2   A. Friedr. Flender AG
Voerde  Am Industriepark 2   Winergy
Wittgensdorf  Obere Hauptstr. 228-230  Flender Guss GmbH
Greece
Vasiliko  Kymis Ave. 212  Eviop-Tempo S.A. Electrical Equipment Manufacturers
India
Kalwa  P.O.Box 85, Thane Belapur Road   Siemens Limited - Motors Division
Kancheepuram  309/2, "A" Block 100, Chettipattu Village  Flender Turbogetriebe
Kancheepuram  309/2, "A" Block 100, Chettipattu Village  Winergy Drive Systems
Nashik  C1, Additional Industrial Estate, Midc, Ambad, Nashik  Siemens Limited
Spain
Cornellá  Calle Luis Muntadas 4  Siemens AG
United Kingdom
Congleton  Varey Road  Siemens House
USA
Elgin  950 Tollgate Road  Siemens Energy & Automation Inc.
Elgin  950 Tollgate Road  Winergy Drive Systems Corporation
Vietnam
Binh Duong  2 VSIP, Street 10, Thuan An  Siemens Automation Systems Limited
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use