Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Distributed Drive Technology
AC converters
SIMODRIVE 611
SIMOVERT MASTERDRIVES
SINAMICS S120
Di- mension sheets
Engineering Software
Automation Systems
Communication
Safety Integrated
Further Topics
Solutions for Textile Machines
Services
References

SINAMICS S120

The flexible, modular drive system for sophisticated tasks

SINAMICS S120 Chassis Unit The SINAMICS S120 drive system is the basis for industrial, high-performance applications in the fields of mechanical and system engineering. Numerous harmonized components and functions are available to design optimal solutions.
SINAMICS S120 provides powerful single drives and coordinated drives (multiple-axis applications) supporting vector or servo functions. It covers the 0.12 to 4,500 kW performance range.
SINAMICS S120 offers a broad range of cooling concepts.

SINAMICS S120 - optimal solutions for productivity and flexibility

  • Perfect basis for modular system and machine concepts
    through innovative system architecture and
    digital communication options
  • Faster engineering and commissioning
    via the SIZER and STARTER tools as well as
    simple cabling with DRIVE-CLiQ
  • Efficient and consistent solutions
    via Totally Integrated Automation (TIA),
    consistency from SINAMICS through to the automation level

SINAMICS S120 - Technical data

Voltage and power ranges: 0.12 - 4,500 kW
230 V, 380 - 480 V and 500 - 690 V (50/60 Hz)
Control principle: V/f open-loop control
Vector control, with/without encoder
Servo control, with/without encoder

SINAMICS S120 - Typical uses

SINAMICS S120 means increased machine performance in many sectors – whether continuous material webs or cyclic and high-dynamic processes: Packaging machines, Plastic machines,Textile machines, Printing machines, Paper machines, Handling and assembly systems, Machine tools, Rolling mills, Test stands.

SINAMICS S120 - further information

SINAMICS S120 offers a broad range of cooling concepts. The Chassis version has been expanded by a liquid-cooled version.
SINAMICS S120 AC drives, SINAMICS S120 DC/AC drives, DRIVE-CLiQ & electronic type plates
Within the SINAMICS drive family, SINAMICS S120 is the drive system for motion control applications.

Click the “All about SINAMICS S120” links on the right side of this page for reference material, names of contact persons, an online catalog, FAQs, etc.

All about SINAMICS S120
SPS/IPC/DRIVES 2008
SPS Motion Control Solutions at SPS/IPC/DRIVES 2008
 
Banner SINAMICS-Familie
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use