Servo geared motors
Servomotors with helical/angled gear units or planetary gear units
The well-proven 1FK7, 1FT6 and 1FT7 synchronous motors can also be supplied with gear units in different versions.
Servo geared motors - for motion control tasks in all industry sectors
-
Extremely compact as the gear unit is directly mounted onto the motor
-
Low torsional backlash when using planetary gear units
-
Low running noise as a result of the helical gearing
Servo geared motors - an overview of the product range
Helical/angled gear units:
| |
Two-stage, three-stage |
| Ratio *: |
up to i=76 |
| Maximum torques *: |
up to 4,650 Nm |
Planetary gear units:
| |
Single-stage, two-stage |
| Ratio *: |
up to i=50 |
| Maximum torques *: |
up to 4,500 Nm |
* depending on the version and type
"The detailed technical data is provided on the righthand side via All about... --> Technical Info --> Technical overview"
|
Servo geared motors - typical applications
Helical/angled gear units:
- For positioning/adjusting axes in high-bay racking units
- IIn assembly equipment
- In packaging and plastic processing machines
- In woodworking, glass and ceramic processing
- In general machinery construction
Planetary gear units:
- For positioning/adjusting axes in high-bay racking units
- In assembly equipment
- In packaging and plastic processing machines
- In woodworking, glass and ceramic processing
- In general machinery construction
- Machine tools