Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Converters
Motors
Servo and main spindle motors
Synchronous motors
Servomotors 1FK7
Servomotors 1FT6
Servomotors 1FT7
1PH8 Servomotors (synchronous)
Servomotors 1FS6
Servomotors 1FU
Asynchronous motors
Built-in motors
Motor spindles
Direct drives
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

Servomotors 1FU

Permanentmagneterregte Synchronmotoren, SIEMOSYN 1FU8

The 1FU8 SIEMOSYN motors are permanent-magnet synchronous motors with short-circuit cage for an asynchronous automatic start. They can be operated on the supply system as drives with constant speed or on a converter as variable-speed, single or group drives. The SIEMOSYN motors are used where generally high demands are placed on the speed constancy and the accuracy of the synchronous operation of several motors in a motor grouping.

1FU8 permanent-magnet synchronous motors - for single and group drives

  • Speed synchronism and accuracy
    Motors in group drives run synchronously without additional work; the motor speed is independent of the load
  • Low cabling and installation costs
    The motors do not require a speed encoder
  • High efficiency - low losses
    Low rotor and exciter losses compared to induction motors because of the operating principle
  • High maximum speeds up to 15,000 rpm

1FU8 permanent-magnet synchronous motors - overview of the product range

Rated speed*: 1,000 - 3,000 rpm
Rated power*: 0.31 - 22.9 kW
Rated torque*: 1.3 - 59.6 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FU8 permanent-magnet synchronous motors - typical areas of application

Production machines (e.g. chemical fibers, glass industry, texturizing plants, rolling mills, transport systems)

All about Servomotors 1FU
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use