Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Automation Systems
PLC SIMATIC
MC System SIMOTION
Hardware platforms
SIMOTION D
SIMOTION C
SIMOTION P - PC-based
SIMOTION-Panel fronts
SIMOTION P350
References
Software
Supplementary System Components
Solutions with SIMOTION
CNC SINUMERIK
System cables/Control cabinets
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner
Open for further tasks

SIMOTION P - PC-based

SIMOTION P - PC based

SIMOTION P350 is a PC-based motion control system.Windows XP Professional is used as operating system, with a real-time expansion for SIMOTION - ready for operation without any protracted installation. In this way other PC applications can run at any time in addition to the SIMOTION machine applications:
For example, the SIMOTION engineering system, an operator control application, a process data evaluation, standard PC application etc.
Several panel variants are available for the operation of the industrial PC with various screen sizes (12", 15") and operation optionally via keyboard and mouse or touch screen. The drives and I/Os are connected via two PROFIBUS interfaces.

SIMOTION P provides the following benefits:

  • Gain in performance
    through high-performance PC processor architecture
  • Operational reliability even during the most extreme thermal and mechanical conditions
    through the use of components suitable for industrial use
  • Open architecture
    for standard applications based on the Windows operating system

Further information on the subject
Typical applications may support you in making your decisions
Because of its industrial PC-based technology, the P350 is especially recommended for:
  • Demand for open architecture of the PC world
  • Demand for control and visualization on one hardware
  • Comprehensive data storage, evaluation and logging
  • High demands on remote diagnostics and remote control
All about SIMOTION P
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use