Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Synchronous Servomotors
Torque motors
Torque­motors 1FW3
Torque­motors 1FW6
Motor spindles
Linear Motors
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

Complete torque motors 1FW3

The complete torque motor for applications with high torques

Complete torque motors are permanent magnet AC synchronous motors that are used as a replacement for hydraulic and conventional electric drives, consisting of electric motor and gearbox or belts. They are especially suited for use as direct drives in applications with a torque range of 100 Nm to 7000 Nm at speeds of 50 to 1700 rpm.
1FW3 complete torque motors are delivered factory-assembled.



1FW3 complete torque motors - for use as direct drives

  • Can be controlled directly as there is no longer any elasticity in the drive chain
  • No mechanical transmission elements such as couplings or gearboxes required

1FW3 complete torque motors - overview of the product range:

Rated speed*: 150 - 800 rpm
Rated power*: 3.1 - 177 kW
Static torque*: 105 - 7,350 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FW3 complete torque motors - typical areas of application

  • For use in production machines (e.g. extruders, paper processing machines, injection molding machines)
  • High torque and direct connection via flange

All about Complete torque motors 1FW3
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use