Linear Motors 1FN3
1FN3 motors are linear drives in compact design featuring superior performance / force density. They are characterized by wear-free force transmission. 1FN3 motors fulfill the highest requirements placed on dynamics, contour accuracy and precision and are optimized for operating high-performance machine tools and production machines.
Water-cooled 1FN3 motors are available in two versions: for peak load and continous load.
1FN3 linear mtors - highlights
-
Superior dynamics and precision
-
Superior force density with compact design
-
Superior repeat accuracy
1FN3 linear motors – technical overview
| Maximum feed force *: |
Up to 20,700 N |
| Speed *: |
Up to 836 m/min |
| Overload capacity *: |
Up to 2.75 x FN |
* Depending on the version and type
More detailed technical data are provided on the right above "All about... --> Technical Info --> Technical Overview"
|
1FN3 linear motors – typical fields of application
Applications placing superior dynamic requirements: Machine tool construction, laser machining, handling systems
1FN3 linear motors are optimally suited for operating SINAMICS S120 resp. SIMODRIVE 611D drive systems.