Compact induction motors with forced ventilation and solid shaft
The 1PH7 motors are induction motors with compact dimensions. The motors have a high power density at low construction volume. The 1PH7 motors are available in a broad power, speed and option range. The motors have excellent smooth-running and vibration properties and a high resistance to transverse forces.
1PH7 induction motors - the compact motors with high degree of protection
Require very little space
High resistance to transverse forces
Low maintenance costs
1PH7 induction motors - overview of the product range
Rated speed*:
400 - 2,900 rpm
Rated power*:
3.7 - 385 kW
Rated torque*:
22 - 2,480 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
1PH7 induction motors - typical areas of application
Main spindle drive for machine tools
Production machines (e.g. hoist drives, high bay racking systems, printing machines, wire-drawing machines, extruders, winding applications, etc.)