The SINUMERIK 802D solution line is an operating panel control which makes available all CNC components (NC, PLC, HMI) in one single unit. Equipped with maximally 5 axes (two of which may be realized as spindles), this control is perfectly suitable for turning and milling machines in the lower and medium performance range.
The features of the well-proven SINUMERIK 802D are combined with the benefits of the new SINAMICS S120 drive concept, thus providing a new, future-oriented and homogeneous solution.
The SINUMERIK 802D sl allows you to enjoy the following benefits:
Efficiency and flexibility
through innovative planning and drive technology
Convenient operation and programming
through proven DIN programming
supported by advanced programming aids (cycles, contour definitions)
and through ShopMill/ShopTurn-based setup
Perfect handling
through the use of commercially available CF cards (64 MB to >1 GB)
for the storage, transmission and processing of part programs