Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Converters
High performance converters SINAMICS S
SIMOVERT MASTERDRIVES
Motion Control
Vector Control
SIMODRIVE Converter systems
Motors
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

SIMOVERT MASTERDRIVES

SIMOVERT MASTERDRIVES SIMOVERT MASTERDRIVES are AC drive converters. They transform AC motors into high-accuracy variable-speed drives. This series of drives is designed for worldwide use. They are suitable for all supply voltages from 230 to 690 V and are certified worldwide.

SIMOVERT MASTERDRIVES are system-based. They are a modular unit series which precisely fit every application and can be used in every industry sector. They have the optimum open-loop control for every requirement: SIMOVERT MASTERDRIVES VC with frequency control and vector control and SIMOVERT MASTERDRIVES MC with servo control for highest dynamic performance

Power package for the smallest space
SIMOVERT MASTERDRIVES Compact PLUS Our SIMOVERT MASTERDRIVES family of drives in the Compact PLUS design is admirably suited to tackle all applications requiring the highest power rating in the smallest space. This drive system has now been expanded with inverters (DC-AC units) up to 37 kW (50 HP).
Read or order our marketing material.

SIMOVERT MASTERDRIVES have been designed to be unified through and through: They have a uniform operator control philosophy, they can be combined as required, even with units with different control versions and they have a unified design. They always provide the optimum solution as system modules - whether as single drives or as multi-motor drives.

Their features

  • Can be expanded in a modular fashion: Using operator control panels, terminal expansion modules, braking modules, input and output filters
  • High speed and torque accuracy
  • Excellent dynamic performance
  • Extremely smooth running characteristics at low speeds
  • High overload capability
  • High power density
  • Optimum price-performance ratio
  • Can be simply engineered using PATH, in a user-friendly fashion

Output range

  • 0.55 to 710 kW SIMOVERT MASTERDRIVES MC (400V)
  • 2.2 to 6000 kW SIMOVERT MASTERDRIVES VC

All about SIMOVERT MASTERDRIVES
SIMOVERT MASTERDRIVES Compact PLUS
Compact PLUS Compact PLUS design now from 0.55 kW to 37 kW (30 HP to 50 HP)
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use