Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Converters
High performance converters SINAMICS S
SIMOVERT MASTERDRIVES
Motion Control
Technical data
Vector Control
SIMODRIVE Converter systems
Motors
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

SIMOVERT MASTERDRIVES Motion Control
- Technical data-

Motion Control

MASTERDRIVES MC

Number of axes Any number, modular axis design

General functions

Sensor monitoring Yes
Cam controller Distance/distance cams 2 x 2 cams, response time 800 µs
High-speed inputs and outputs Yes

Positioning functionality

Traversing range ± 1000 m
Traversing speed 0.01 mm/min to 500 m/min
Acceleration
Deceleration
1.0mm/s2...99.999mm/s2
1.0mm/s2...99.999mm/s2
Jerk limitation 1.0mm/s3..999.999 m/s3
No. of program blocks 50
Number of programs 20
Zero offsets Yes
2 corner rounding tolerances, velocity-independent No
Acceleration influenceable via G function Yes
Software limit switch Yes
Actual value weighting factor Yes
Tool offsets Yes
Override for feed and acceleration Yes
Backlash compensation Yes
On-the-fly actual value setting/measurement Yes
External start Yes
External block change Yes
External read enable Yes
Switching functions (M functions) Yes
Rotary axis Yes
Teach-In Yes
Simulation Yes

Synchronization functionality

Master value sources
- Virtual
- Actual value control
- Setpoint control

Yes
Yes
Yes
Free assignment of master and slave axes (cascading of slave axes) Yes, via SIMOLINK and parameter interconnection
Electronic gearbox Yes
Transmission ratio from 1:5 to 32,000:1 Yes
Transmission ratio can be changed during operation Yes
Table synchronization
Number of tables up to 4
Number of interpolation points per table max. 400
Table change on-the-fly Yes
Coupling/decoupling Yes
Synchronization via high-speed input (printed marking synchronization) Yes

Additional functions

Approx. 200 logical and arithmetic functions (AND, OR, NOR, +, -, x, /, compare) in addition to controller blocks, with free interconnection of blocks

Position decoding

Using any encoder which can be connected to MASTERDRIVES MC:
  • Encoder module SBR1/2:
    Resolver with/without pulse encoder simulation 512/1024 pulses)
  • Encoder module SBM:
    Multi-turn encoder (absolute) with SSI or EnDat protocol, high resolution sin/cos encoder
  • Encoder module SBP:
    Pulse encoder with TTL (5 V) or HTL (15 V) level

Drive interface

Via PROFIBUS DP in addition fast communication possible between the drives via SIMOLINK
All about SIMOVERT MASTERDRIVES Motion-Control
SIMOVERT MASTERDRIVES Compact PLUS
Compact PLUS Compact PLUS design now from 0.55 kW to 37 kW (30 HP to 50 HP)
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use