Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Synchronous Servomotors
Torque motors
Motor spindles
Linear Motors
Complete linear axis –profile rail slide LTS
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

1FN Linear Motors

1FN Linear Motors

Linear motors enable maximum precision and dynamic performance in motion control tasks. Together with the SIMODRIVE 611D converter an optimum drive system has been created especially for the requirements of machine tools and with SIMODRIVE 611U for production machines. These drives are system-tested. Selective enable is possible for operating linear motors on MASTERDRIVES MC.

Features

  • Very high traversing speed up to 800 m/min
  • Extremely dynamic
  • Excellent precision
  • Degree of protection IP65
  • Saving on mechanical transmission elements such as leadscrew, coupling or belt
  • Maximum forces up to 20700 N per motor
All about 1FN Linear Motors
Motion Control Motors
Motion Control Motors
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use