Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Converters
High performance converters SINAMICS S
SINAMICS S110
SINAMICS S120
SIMOVERT MASTERDRIVES
SIMODRIVE Converter systems
Motors
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

SINAMICS S110 Safety Integrated

Within the SINAMICS drive family, SINAMICS S110 is the single-axis drive for basic positioning tasks.
It comprises an extensive safety package that helps protect both personnel and machines. This safety package is extremely efficient and cost effective as the safety functions are completely integrated into the drive system. In addition, your machine can be safely and practically operated under all required operating conditions. For instance, in the setup and test modes with open protective door.

The scope of functions comprises the following:

  • Functions to safely stop drives
  • Functions to safely monitor motion

Product features

  • Functions to protect personnel and machines
  • Short response times as it is integrated in the drive system
  • Can be used in all operating modes
  • Replaces external electromechanical devices
  • Certification according to EN 61508, SIL 2 and EN ISO 13849-1, PL d. in prep.

Safety Integrated functions for SINAMICS S110

The safety functions of SINAMICS S110 can communicate with the process via safety-relevant input/output signals. Alternatively, communication can be established via the fieldbus with the safety-relevant PROFIsafe profile.

SINAMICS S110 has the following drive-integrated safety functions:

Brief description Description
STO - Safe Torque Off The drive pulses are cancelled and therefore the energy feed to the drive is safely and electronically disconnected.
SBC - Safe Brake Control Two-channel control of a motor brake
SS1 - Safe Stop 1
SS2 - Safe Stop 2
When a monitoring function or a sensor responds (e.g. light barrier), this function safely brings drives to a standstill (zero speed).
SOS - Safe Operating Stop Monitors the drives for standstill. The drives remain completely functional in closed-loop position control.
SLS - Safety Limited Speed Monitors configurable speed limit values, for example, when setting up without an agreement button.
SSM - Safe Speed Monitor Supplies a failsafe output signal if the drive speed lies below a configurable limit value.

Customer benefits

  • High degree of flexibility:
    Practical safety and operator concepts can be realized
  • High degree of cost effectiveness:
    Hardware and installation costs are reduced
  • Higher degree of availability:
    Electromechanical switching elements that are prone to faults are eliminated
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use