Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Converters
Motors
Servo and main spindle motors
Synchronous motors
Asynchronous motors
Servomotors 1PH7
1PH8 Servomotors (asynchronous)
Servo- motors 1PH4
Servomotors 1PL6
1PM4 servomotors
1PM6 servomotors
Built-in motors
Motor spindles
Direct drives
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

1PM6 servomotors

Compact motor for high speeds with a hollow shaft and liquid cooling

The 1PM6 motors are induction motors with a hollow shaft. They satisfy the highest demands on maximum speed, smooth-running and vibration properties. The motors are prepared for the mounting of a rotary inlet for feeding liquids (cooling lubricants) through the rotating motor shaft for the internal tool cooling.

1PM6 induction motors - the liquid-cooled hollow shaft motors

  • Internal tool cooling
  • Short ramp-up and braking times
  • Optimum space requirement adapted to the machine
    (through axial or radial fan arrangement)

1PM6 induction motors - overview of the product range

Max. speed*: Up to 18,000 rpm
Rated power*: 3.7 - 22 kW
Rated torque*: 24 - 140 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1PM6 induction motors - typical areas of application

Main spindle drive for machine tools (directly coupled) with internal tool cooling or directly driven tools with internal cooling.

All about 1PM6 servomotors
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use