Embedded Automation
Maintenance-free and rugged in operation
The SIMATIC Embedded Automation products utilize the openness of PC-based systems and offer an increased level of ruggedness. The controller and PC applications run on the same rugged platform without the use of rotating parts like hard disks or fans.
The operating system used is tailored and optimized to the hardware architecture in each case. SIMATIC Embedded Automation products are ready to use and can be installed directly on DIN rails or at the machine on-site.
|