SIMATIC Multi Panels More than just operator control and monitoring
As they are the highest performing HMI devices the Multi Panels are suited for most demanding HMI tasks. In addition to visualization, the Multi Panels are also able to handle other automation tasks, e.g. as a platform for a soft plc.
Series 270
Entry level devices to the class of multifunctional platforms: 8" and 10" devices in Touch and Key versions. more
Series 370
Highest performing Multi Panels with 12", 15" and 19" Touch devices and the MP 377 12" Key. more
WinAC MP 2007
Software PLC for medium sized machines and plants employing MP 277 or 377 devices. more