Herrenknecht AG – Leading Manufacturer of Tunnel Boring Machines
Circuit Breakers and Contactors with UL Certification in Tunnel Boring Machines

Requirements
Protection and switching devices for the 480 V on-board
power supply system with 60 Hz and a max. short circuit current of 65 kA
Switching devices for wye-delta starter
Protective devices for protection of the entire tunnel boring machine
High supply and product quality, comprehensive consulting services and documentation
Solution
Protection of all pump and drive motors with SENTRON 3VL compact circuit breakers
Wye-delta switching with SIRIUS 3RT contactors
Protection of the complete hydro shield with SENTRON 3WL air circuit breakers
SIRIUS 3RV motor controllers as "Manual Self Protected Combination Motor Controllers", Type E
Added value
Structured device documentation
Reliable UL conformity: the order specifications were accurately complied with
Comprehensive consulting services
Easy retrofitting of circuit breakers with electronic trip units or communication module for direct PROFIBUS connection
Uniform design through identical construction of IEC/UL devices
|