What is the difference between SIPLUS & Normal Modules for S7-300 as well S7-400 PLC?
Where SIPLUS Modules can be used?
Hello,
Siemens Provides two types of products. Standard type or let us call normal is always used for normal conditions. SIPLUS is used for extreme conditions.
Individually adapted products, systems and solutions for any aspect in automation and drive engineering, for a reliable operation under difficult to extreme conditions.
Depending on the application, for example, we prepare the devices for:
Ambient temperatures from -40/25°C to +60/70°C
Condensation, increased humidity, increased degree of protection (dust, water)
Extraordinary medial load e.g. pollution gas atmosphere
Increased mechanical load
Electronic equipment used on rolling stock (European Standard EN 50155, Railway applications)
Various voltage ranges that differ from the standard ranges
Sector-specific solutions
We provide highest operational safety based upon IA/DT standard devices.
In this link you will found the followings:
- SIPLUS extreme
- Ambient conditions
- SIPLUS Products
- SIPLUS Information material download center
Hope this helps.
=== Edited by Ayman Elotaify @ 5/6/2012 9:23 AM [GMT ] ===
|
Ayman Elotaify
MISC Egypt
www.miscegypt.com