Hello Experts,
On one of the old HBM machine, Dc motor leakge current varies between 1.5 A to 3.5 Amp depending upon loading. Checked insulation resistance of field, armarure with body, found more than 50 M ohm at 500 V. Between, armatur & field more than 50 Mohm at 500 V. Field voltage is 190 V 1.8 Amp, armature voltage is 400 Volt, 23 Amp.
What could be the problems?
Thanks in advance.
DEEP.
Tell me and I will forget. Show me and I will remember. Involve me and I will understand. -Confucius